MID-SNS Sense Transformers

  • Picture

Characteristics

  • Low Profile
  • Isolation Voltage: up to 1500VAC
  • Operating Temp: -40°C to +125°C

Applications

  • Switch mode power supplies
  • Motor control
  • Electronic lighting ballasts

Products

  • EE13/7/4 (EF12.6)
  • EE5
show full screen
  SPEC Order Code L1
(mH)
NPRI : NSEC RDC 1
(mΩ)
IR 1
(A)
fswitch
(kHz)
VT L
(mm)
W
(mm)
H
(mm)
Mount Samples
MID-SNS  Sense Transformers 1 PDF 750316793 1.4 1:50 0.28 40 50-500 000000015000 1500  V (AC) 14.48 20.2 10.5 SMT
MID-SNS  Sense Transformers 2 PDF 750316794 5.6 1:100 0.28 40 50-500 000000015000 1500  V (AC) 14.48 20.2 10.5 SMT
MID-SNS  Sense Transformers 3 PDF 750316795 12.6 1:150 0.28 40 50-500 000000015000 1500  V (AC) 14.48 20.2 10.5 SMT
MID-SNS  Sense Transformers 4 PDF 750316796 22.4 1:200 0.28 40 50-500 000000015000 1500  V (AC) 14.48 20.2 10.5 SMT
  SPEC Order Code L1
(mH)
NPRI : NSEC RDC 1
(Ω)
IR 1
(A)
VT L
(mm)
W
(mm)
H
(mm)
Mount Samples
MID-SNS  Sense Transformers 1 PDF 750340744 2 1:100 5.87 10 000000005000 500  V (AC) 7.37 8.13 5.46 SMT
Tags: Current sense, Signal