WR-ADPT RP SMA to SMA

  • Picture

MATERIAL PROPERTIES

Insulator Material PTFE
Insulator Color White
Center Contact Material Beryllium Copper
Center Contact Plating Gold, min. 0.76µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Coupling Nut Material Brass
Coupling Nut Plating Gold, min. 0.076µm over Nickel

KIND PROPERTIES

Interface MIL-STD-348

GENERAL INFORMATION

Operating Temperature -65 up to +165 °C
Compliance RoHS

ELECTRICAL PROPERTIES

f DC~18 GHz

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Interface Connector Type 1 Connector Type 2 Gender 1 Gender 2 Orientation Type Operating Temperature Tools Files Samples
1 PDF 64430103111000 MIL-STD-348 RP SMA SMA Jack Jack Straight -65 up to +165 °C Download_STP_64430103111000 (rev1).stp3D_64430103111000 (rev1).pdfDownload_IGES_64430103111000 (rev1).iges
2 PDF 64430103211000 MIL-STD-348 RP SMA SMA Jack Plug Straight -65 up to +165 °C WR-TOOL Torque Wrench for WR-SMA & WR-RPSMA
Download_STP_64430103211000 (rev1).stp3D_64430103211000 (rev1).pdfDownload_IGES_64430103211000 (rev1).iges
3 PDF 64430203111000 MIL-STD-348 RP SMA SMA Plug Jack Straight -65 up to +165 °C WR-TOOL Torque Wrench for WR-SMA & WR-RPSMA
Download_STP_64430203111000 (rev1).stp3D_64430203111000 (rev1).pdfDownload_IGES_64430203111000 (rev1).iges
4 PDF 64430203211000 MIL-STD-348 RP SMA SMA Plug Plug Straight -65 up to +165 °C WR-TOOL Torque Wrench for WR-SMA & WR-RPSMA
Download_STP_64430203211000 (rev1).stp3D_64430203211000 (rev1).pdfDownload_IGES_64430203211000 (rev1).iges

Downloads

Article Specific Files

Files
show
Tags: SMA, RPSMA, Adaptor, mcx, mmcx, reverse, 50 ohm