WR-BHD 2.00 mm Male SMT Box Header

  • Picture

KIND PROPERTIES

Pitch 2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS
Working Voltage 250 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

PACKAGING PROPERTIES

Packaging Tape and Reel with Cap

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount L
(mm)
IR 1
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. R Packaging Files Design Kit Samples
1 PDF 62531020621 10 2 Male Straight SMT 17.25 2 250 20 max. Tape and Reel with Cap 62531020621 (rev1).stp62531020621 (rev1).igs62531020621_1 (rev1).pdf 612001
2 PDF 62531420621 14 2 Male Straight SMT 21.25 2 250 20 max. Tape and Reel with Cap 62531420621 (rev1).stp62531420621 (rev1).igs62531420621_1 (rev1).pdf 612001
3 PDF 62531620621 16 2 Male Straight SMT 23.25 2 250 20 max. Tape and Reel with Cap 62531620621 (rev1).stp62531620621 (rev1).igs62531620621_1 (rev1).pdf
4 PDF 62532020621 20 2 Male Straight SMT 27.25 2 250 20 max. Tape and Reel with Cap 62532020621 (rev1).stp62532020621 (rev1).igs62532020621_1 (rev1).pdf 612001
5 PDF 62532620621 26 2 Male Straight SMT 33.25 2 250 20 max. Tape and Reel with Cap 62532620621 (rev1).stp62532620621 (rev1).igs62532620621_1 (rev1).pdf
6 PDF 62533020621 30 2 Male Straight SMT 37.25 2 250 20 max. Tape and Reel with Cap 62533020621 (rev1).stp62533020621 (rev1).igs62533020621_1 (rev1).pdf
7 PDF 62533420621 34 2 Male Straight SMT 41.25 2 250 20 max. Tape and Reel with Cap 62533420621 (rev1).stp62533420621 (rev1).igs62533420621_1 (rev1).pdf 612001
8 PDF 62534020621 40 2 Male Straight SMT 47.25 2 250 20 max. Tape and Reel with Cap 62534020621 (rev1).stp62534020621 (rev1).igs62534020621_1 (rev1).pdf
9 PDF 62534420621 44 2 Male Straight SMT 51.25 2 250 20 max. Tape and Reel with Cap 62534420621 (rev1).stp62534420621 (rev1).igs62534420621_1 (rev1).pdf 612001
10 PDF 62535020621 50 2 Male Straight SMT 57.25 2 250 20 max. Tape and Reel with Cap 62535020621 (rev1).stp62535020621 (rev1).igs62535020621_1 (rev1).pdf 612001

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Pins, Box, Header, Socket, Angled, Wire to board, WTB, IDC, Ribbon, Press, Strand relief, Transition