WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer

  • Picture

KIND PROPERTIES

Pitch 0.8 mm
Quality Class 30 Mating cycles

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Ivory
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -55 up to +85 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR 1 0.5 A
Working Voltage 50 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 50 mΩ
RISO 100 MΩ
UL Approval E323964

PACKAGING PROPERTIES

Packaging Tape and Reel with Cap

Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Board, Header, Socket, Height, High Density, Board to board, BTB, IEEE 1386, EIA-700AAAB, Mezzanine, Stacked