WR-BTB 0.80 mm Male Vertical SMT 4.60 Plug w. Chamfer

  • Picture

KIND PROPERTIES

Pitch 0.8 mm
Quality Class 30 Mating cycles

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Ivory
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -55 up to +85 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR 1 0.5 A
Working Voltage 50 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 50 mΩ
RISO 100 MΩ
UL Approval E323964

PACKAGING PROPERTIES

Packaging Tape and Reel with Cap

Products

SPEC Order Code Pins Gender Type IR 1
(A)
Packaging Mates with Files Design Kit Samples
1 PDF 658854613080 80 Male Plug Vertical 0.5 Tape and Reel with Cap 658801103080
658803713080
658807713080
Download_STP_658854613080 (rev1).stpAltium_WR-BTB (rev19a).IntLibDownloads_CADENCE_WR-BTB (rev19a).zip3D_658854613080 (rev1).pdfDownload_IGES_658854613080 (rev1).iges 658001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Board, Header, Socket, Height, High Density, Board to board, BTB, IEEE 1386, EIA-700AAAB, Mezzanine, Stacked