WR-BTB 1.00 mm Female Vertical SMT 7.30 Receptacle

  • Picture

KIND PROPERTIES

Pitch 1 mm
Quality Class 30 Mating cycles

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Ivory
Contact Material Phosphor Bronze
Contact Plating Selective Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -55 up to +85 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR 1 1 A
Working Voltage 100 V (AC)
Withstanding Voltage 250 V (AC)
Contact Resistance 30 mΩ
RISO 1000 MΩ

PACKAGING PROPERTIES

Packaging Tape and Reel with Cap

Products

SPEC Order Code Pins Gender Type IR 1
(A)
Packaging Mates with Files Design Kit Samples
1 PDF 658107303064 64 Female Receptacle Vertical 1 Tape and Reel with Cap 658156303064
658158303064
Download_STP_658107303064 (rev1).stpAltium_WR-BTB (rev19a).IntLibDownloads_CADENCE_WR-BTB (rev19a).zip3D_658107303064 (rev1).pdfDownload_IGES_658107303064 (rev1).iges 658001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Board, Header, Socket, Height, High Density, Board to board, BTB, IEEE 1386, EIA-700AAAB, Mezzanine, Stacked