WA-CHEP Cable Holder and Edge Protection

  • Picture

Applications

  • Rectangular cable holder to guard conductors and cables. Multifunctional: Protects cables from plate angles and acts as a cable holder. Easy assembly using a U-style cutting. No tooling necessary, reusable. Four different kinds of cable holders with various shapes. Shapes 2,3 and 4 can be mounted with a screw.
GENERAL INFORMATION
Operating Temperature -20 up to +80 °C
PROPERTIES
Material Nylon 66
Color Black;​ Natural;​ Grey
t min 1.1 mm;​ 1.5 mm;​ 2 mm;​ 1.6 mm;​ 0.8 mm
Flammability Rating according to UL94 V-2
PACKAGING PROPERTIES
Packaging Bag

Products

Downloads

Article Specific Files
Files
show