WA-CHSN Snap-In Cable Holder Locking Top

  • Picture

Applications

  • This cable holder with its lockable clamp strap is ideal to install cable loops along corners and edges. Perfect for laboratory and test environments, and for the individual assembly of cable loops. Easy to mount, no tooling necessary, reusable.

PROPERTIES

Material Nylon 66
Color Natural
t min 0.5 mm;​ 1.2 mm;​ 0.8 mm
Flammability Rating according to UL94 V-2

GENERAL INFORMATION

Operating Temperature -30 up to +85 °C

PACKAGING PROPERTIES

Packaging Bag

Products

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Cable Mounting, Cable Fasteners, Cable Mounts