WR-COM USB 2.0 Type A Horizontal SMT Short Type

  • Picture

KIND PROPERTIES

Durability 1 500 Mating cycles
Quality Class 1 500 Mating cycles
Connector Type USB 2.0
Gender Receptacle
Type Horizontal - Short Type

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Cover Material Brass
Cover Plating Nickel
Contact Material Brass
Contact Plating Gold over Nickel
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 1.5 A
Working Voltage 30 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 30 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Files Design Kit Samples
1 PDF 629104190121 USB 2.0 Type A Horizontal - Short Type Receptacle 4 SMT 1.5 30 Tape and Reel & Mylar 629104190121 (rev1).stp629104190121 (rev1).iges629104190121_1 (rev1).pdf 614001

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable