WR-COM USB 2.0 Type A Horizontal THT

  • Picture

KIND PROPERTIES

Durability 1 500 Mating cycles
Quality Class 1 500 Mating cycles
Connector Type USB
Gender Receptacle
Type Horizontal

MATERIAL PROPERTIES

Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color White
Cover Material Brass
Cover Plating Nickel
Contact Material Brass
Contact Plating Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 3 A
Working Voltage 30 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 30 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Files Design Kit Samples
1 PDF 614004190021 USB 2.0 Type A Horizontal Receptacle 4 THT 3 30 Tray Download_STP_614004190021 (rev1).stpDownload_IGS_614004190021 (rev1).igs3D_614004190021 (rev1).pdf 614001

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable