WR-COM USB 3.0 Cable Assemblies

  • Picture

KIND PROPERTIES

Durability 5 000 Mating cycles
Quality Class 5 000 Mating cycles
Connector Type USB

MATERIAL PROPERTIES

Insulator Flammability Rating VW-1 IEC 332-1
Color Blue
Contact Material Copper Alloy

GENERAL INFORMATION

Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 2.5 A
Working Voltage 30 V (AC)
Contact Resistance 50 mΩ

Products

SPEC Order Code Application Interface Type IR 1
(A)
Working Voltage
(V (AC))
Packaging Mates with Files Samples
1 PDF 692901100001 USB 3.0 Cable Assembly A Male - A Male 2.5 30 Bag 692141030100
692121430000
692121330100
692121230100
692121130100
692901100001 (rev1).stp692901100001 (rev1).igs692901100001_1 (rev1).pdf
2 PDF 692902100001 USB 3.0 Cable Assembly A Male - A Female 2.5 30 Bag 692141030100
692121430000
692121330100
692121230100
692121130100
692121030100
692112030100
3 PDF 692903100000 USB 3.0 Cable Assembly A Male - B Male 2.5 30 Bag
4 PDF 692904100000 USB 3.0 Cable Assembly A Male - Micro B Male 2.5 30 Bag

Downloads

Article Specific Files

Files
show
Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable