WR-COM USB 3.0 Type A Horizontal SMD

  • Picture

KIND PROPERTIES

Durability 5 000 Mating cycles
Connector Type USB
Gender Receptacle
Type Horizontal

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Blue
Contact Material Phosphor Bronze
Contact Plating Gold, min. 0.76µm over Nickel / Matte Tin over nickel
Contact Type Stamped
Shielding Material Brass
Shielding Plating Matte Tin

GENERAL INFORMATION

Operating Temperature -20 up to +85 °C

ELECTRICAL PROPERTIES

Working Voltage 30 V (AC)
Withstanding Voltage 100 V (AC)
Contact Resistance 30 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount Working Voltage
(V (AC))
Packaging Files Design Kit Samples
1 PDF 692122030100 USB 3.0 Type A Horizontal Receptacle 9 SMT 30 Tape and Reel Download_STP_692122030100 (rev1).stpDownload_IGS_692122030100 (rev1).igs3D_692122030100 (rev1).pdf 614001

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable