WR-COM USB 3.0 Type A Stacked

  • Picture

KIND PROPERTIES

Durability 5 000 Mating cycles
Quality Class 5 000 Mating cycles
Connector Type USB
Gender Receptacle
Type Stacked Horizontal

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Blue
Contact Material Phosphor Bronze
Contact Plating Matte Tin over Nickel
Contact Type Stamped
Shielding Material Brass
Shielding Plating Matte Tin

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 1.8 A
Working Voltage 30 V (AC)
Withstanding Voltage 100 V (AC)
Contact Resistance 50 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Mates with Files Design Kit Samples
1 PDF 692141030100 USB 3.0 Type A Stacked Horizontal Receptacle 18 THR 1.8 30 Tray WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692901100001
692902100001
692141030100 (rev1).stp692141030100 (rev1).igs692141030100 (rev16d).IntLib692141030100_1 (rev1).pdf 612690

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable