WR-COM USB 3.1 Type A Receptacle Horizontal THT Power Delivery

  • Picture

KIND PROPERTIES

Durability 5 000 Mating cycles
Quality Class 5 000 Mating cycles
Connector Type USB
Gender Receptacle
Type Horizontal

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Color Blue
Cover Material Steel
Cover Plating Matte Tin
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Shielding Material Steel
Shielding Plating Matte Tin

GENERAL INFORMATION

Operating Temperature -20 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 5 A
Working Voltage 20 V (DC)
Withstanding Voltage 100 V (AC)
Contact Resistance 50 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (DC))
Packaging Files Design Kit Samples
1 PDF 632121300001 USB 3.1 Type A Horizontal Receptacle 9 THR 5 20 Tray Download_STP_632121300001 (rev1).stp3D_632121300001 (rev1).pdfDownload_IGES_632121300001 (rev1).iges 614001

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable