WR-COM Micro USB 2.0 Type AB Vertical 5 Contacts

  • Picture

KIND PROPERTIES

Durability 10 000 Mating cycles
Quality Class 10 000 Mating cycles
Connector Type Micro USB
Gender Receptacle
Type vertical

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Shielding Material Stainless Steel
Shielding Plating Matte Tin

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 1.8 A
Working Voltage 30 V (AC)
Withstanding Voltage 100 V (AC)
Contact Resistance 30 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Files Design Kit Samples
1 PDF 614105150621 Micro USB 2.0 Type AB vertical Receptacle 5 THT 1.8 30 Tape and Reel 614105150621 (rev1).stp614105150621 (rev1).igs614105150621 (rev16d).IntLib614105150621_1 (rev1).pdf 614001

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable