WR-COM Micro USB 2.0 Type B Vertical 5 Contacts

  • Picture

KIND PROPERTIES

Durability 10 000 steps
Quality Class 10 000 Mating cycles
Connector Type Micro USB
Gender Receptacle
Type vertical

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Shielding Material Stainless Steel
Shielding Plating Matte Tin

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 1.8 A
Working Voltage 30 V (AC)
Withstanding Voltage 100 V (AC)
Contact Resistance 30 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Files Design Kit Samples
1 PDF 614105150721 Micro USB 2.0 Type B vertical Receptacle 5 THT 1.8 30 Tape and Reel 614105150721 (rev1).stp614105150721 (rev1).iges614105150721_1 (rev1).pdf 614001

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable