WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts

  • Picture

KIND PROPERTIES

Durability 1 500 Mating cycles
Connector Type Mini USB
Gender Receptacle
Type Horizontal

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Cover Material Brass
Cover Plating Tin
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C

ELECTRICAL PROPERTIES

Working Voltage 30 V (AC)
Withstanding Voltage 750 V (AC)
Contact Resistance 20 mΩ

Products

Order Code Application Interface Type Type Gender Pins Mount Working Voltage
(V (AC))
Packaging Files Design Kit Samples
651305142821 Mini USB Type AB Horizontal Receptacle 5 SMT 30 Tape and Reel Download_STP_651305142821 (rev1).stpDownload_IGS_651305142821 (rev1).igs3D_651305142821 (rev1).pdf 614001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable