WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts

  • Picture

KIND PROPERTIES

Durability 1 500 Mating cycles
Quality Class 1 500 Mating cycles
Connector Type Mini USB
Gender Receptacle
Type Horizontal

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Cover Material Brass
Cover Plating Nickel
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 1 A
Working Voltage 30 V (AC)
Withstanding Voltage 750 V (AC)
Contact Resistance 20 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Files Design Kit Samples
1 PDF 65100516121 Mini USB Type B Horizontal Receptacle 5 SMT 1 30 Tape and Reel & Mylar Download_STP_65100516121 (rev1).stpDownload_IGS_65100516121 (rev1).igs3D_65100516121 (rev1).pdf 614001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable