WR-COM USB 2.0 Type B Horizontal THR

  • Picture

KIND PROPERTIES

Durability 1 500 Mating cycles
Quality Class 1 500 Mating cycles
Connector Type USB 2.0
Gender Receptacle
Type Horizontal

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -55 up to +85 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR 1 1.5 A
Working Voltage 30 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 30 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Files Samples
1 PDF 61410416121R USB 2.0 Type B Horizontal Receptacle 4 THR 1.5 30 Tape and Reel Download_STP_61410416121R (rev1).stp3D_61410416121R (rev1).pdfDownload_IGES_61410416121R (rev1).iges

Downloads

Article Specific Files

Files
show
Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable