WR-COM USB 2.0 Type A Horizontal THT Short Type

  • Picture

KIND PROPERTIES

Durability 5 000 Mating cycles
Quality Class 5 000 Mating cycles
Connector Type USB
Gender Receptacle
Type Horizontal - Short Type

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Cover Material Stainless Steel
Cover Plating Nickel
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -55 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 1.5 A
Working Voltage 30 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 30 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Files Design Kit Samples
1 PDF 614104190121 USB 2.0 Type A Horizontal - Short Type Receptacle 4 THT 1.5 30 Tape and Reel & Mylar Download_STP_614104190121 (rev1).stpDownload_IGS_614104190121 (rev1).igs3D_614104190121 (rev1).pdf 614001

Downloads

Article Specific Files

Files
show

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable