WR-COM USB 2.0 Type A Vertical Dual

  • Picture

KIND PROPERTIES

Durability 1 500 Mating cycles
Quality Class 1 500 Mating cycles
Connector Type USB
Gender Receptacle
Type Stacked Vertical

MATERIAL PROPERTIES

Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color White
Cover Material Brass
Cover Plating Nickel
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 1.5 A
Working Voltage 30 V (AC)
Withstanding Voltage 750 V (AC)
Contact Resistance 20 mΩ

Products

SPEC Order Code Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Mates with Files Design Kit Samples
1 PDF 614008235023 USB 2.0 Type A Stacked Vertical Receptacle 8 THT 1.5 30 Tray WR-COM USB 2.0 Plug Type A SMT w. Clip
614008235023 (rev1).stp614008235023 (rev1).igs614008235023 (rev16d).IntLib614008235023_1 (rev1).pdf 612690

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: USB, power delivery, power charge, power supply, detect, data transfert, high data rate, superspeed, high speed, hot plug, computer, master, slave, host, hub, peripheral, digital signal, durable, consumer, cable