WR-CRD Compact Flash Card Connector Header Shrouded type 50 pins

KIND PROPERTIES

Quality Class 10 000 Mating cycles
Gender Socket
Type Shrouded

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color White
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 0.5 A
Working Voltage 100 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 40 mΩ

Products

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: SIM, SD, Memory card, GSM, GPRS, Push-push