WR-CRD Nano SIM Card Connector

  • Picture

KIND PROPERTIES

Quality Class 1 500 Mating cycles
Gender Socket
Type Push & Push

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Stainless Steel
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 1 A
Working Voltage 15 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 100 mΩ

Products

SPEC Order Code Pins Gender Type Mount Files Design Kit Samples
1 PDF 693043020611 6 Socket Push & Push SMT 693043020611 (rev1).stp693043020611 (rev1).igsAltium_WR-CRD (rev18b).IntLibDownloads_CADENCE_WR-CRD (rev19a).zip693043020611_1 (rev1).pdf 614001

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: SIM, SD, Memory card, GSM, GPRS, Push-push