WR-DC DC Power Jack Right Angled (6.4)

  • Picture

KIND PROPERTIES

Quality Class 5 000 Mating cycles
Type Right Angled

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Type Stamped
Center Pin Plating Gold
Center Pin Terminal Plating Tin
Tip Spring Material Tin
Shunt Terminal Plating Tin

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 5 A
Working Voltage 30 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 50 mΩ
RISO 100 MΩ

PACKAGING PROPERTIES

Packaging Bag

Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Center pin, Direct current, Battery, Power, Shunt terminal, Type A