WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs

  • Picture

KIND PROPERTIES

Quality Class 5 000 Mating cycles
Type Right Angled

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Type Stamped
Shielding Material Plastic
Center Pin Plating Gold
Center Pin Terminal Plating Tin
Tip Spring Material Tin
Shunt Terminal Plating Tin

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 5 A
Working Voltage 24 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 50 mΩ
RISO 100 MΩ

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Center pin, Direct current, Battery, Power, Shunt terminal, Type A