WR-DC Power Jack Right Angled Shielded THT Ø 4.93

  • Picture

KIND PROPERTIES

Quality Class 5 000 Mating cycles
Type Right Angled

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel
Center Pin Plating Gold
Tip Spring Material Tin
Shunt Terminal Plating Tin

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 5.5 A
Working Voltage 20 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 30 mΩ
RISO 100 MΩ

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

SPEC Order Code Mount Type IR 1
(A)
Working Voltage
(V (AC))
Packaging Files Design Kit Samples
1 PDF 694105309102 THT Right Angled 5.5 20 Tape and Reel 694105309102 (rev1).stp694105309102 (rev1).igs694105309102 (rev16b).IntLibAltium_WR-DC_POWER_JACK_CONNECTORS (rev18b).IntLibDownloads_CADENCE_WR-DC (rev19a).zip694105309102_1 (rev1).pdf 694001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Center pin, Direct current, Battery, Power, Shunt terminal, Type A