Design Kit WR-SMA / WR-RPSMA SMA & RPSMA Connectors

Order Code: 603301

  • Picture

Products

SPEC Order Code Description Tools Files Samples
PDF 60311002114501 WR-SMA PCB THT Jack Right Angle Download_STP_60311002114501 (rev1).stp3D_60311002114501 (rev1).pdfDownload_IGES_60311002114501 (rev1).iges
PDF 60311042114502 WR-SMA PCB THT Jack Right Angle Rear Mount Bulkhead Download_STP_60311042114502 (rev1).stp3D_60311042114502 (rev1).pdfDownload_IGES_60311042114502 (rev1).iges
PDF 60312002114503 WR-SMA PCB THT Jack Straight Download_STP_60312002114503 (rev1).stp3D_60312002114503 (rev1).pdfDownload_IGES_60312002114503 (rev1).iges
PDF 60312042114504 WR-SMA PCB THT Jack Straight Rear Mount Bulkhead Download_STP_60312042114504 (rev1).stp3D_60312042114504 (rev1).pdfDownload_IGES_60312042114504 (rev1).iges
PDF 60312102114405 WR-SMA PCB SMT Jack Straight Download_STP_60312102114405 (rev1).stp3D_60312102114405 (rev1).pdfDownload_IGES_60312102114405 (rev1).iges
PDF 60312102114506 WR-SMA PCB SMT Jack Straight with THT Grounding Pins Download_STP_60312102114506 (rev1).stp3D_60312102114506 (rev1).pdfDownload_IGES_60312102114506 (rev1).iges
PDF 60312202114307 WR-SMA PCB End Launch Jack SMT Edge Card 1.6 mm Download_STP_60312202114307 (rev1).stp3D_60312202114307 (rev1).pdfDownload_IGES_60312202114307 (rev1).iges
PDF 60312202114508 WR-SMA PCB End Launch Jack Round Post 1.1 mm Download_STP_60312202114508 (rev1).stp3D_60312202114508 (rev1).pdfDownload_IGES_60312202114508 (rev1).iges
PDF 60312202114509 WR-SMA PCB End Launch Jack Round Post 1.6 mm Download_STP_60312202114509 (rev1).stp3D_60312202114509 (rev1).pdfDownload_IGES_60312202114509 (rev1).iges
PDF 60312202114511 WR-SMA PCB End Launch Jack Flat Tab with THT Grounding Pins 2.8 mm Download_STP_60312202114511 (rev1).stp3D_60312202114511 (rev1).pdfDownload_IGES_60312202114511 (rev1).iges
PDF 60312202114512 WR-SMA PCB End Launch Jack Flat Tab for 1.1 mm Download_STP_60312202114512 (rev1).stp3D_60312202114512 (rev1).pdfDownload_IGES_60312202114512 (rev1).iges
PDF 60312202114513 WR-SMA PCB End Launch Jack Flat Tab 6.35 SQ Flange 1.6 mm Download_STP_60312202114513 (rev1).stp3D_60312202114513 (rev1).pdfDownload_IGES_60312202114513 (rev1).iges
PDF 60312202114514 WR-SMA PCB End Launch Jack Flat Tab 1.6 mm Download_STP_60312202114514 (rev1).stp3D_60312202114514 (rev1).pdfDownload_IGES_60312202114514 (rev1).iges
PDF 60312242114510 WR-SMA PCB End Launch Jack Round Post Rear Mount Bulkhead 1.6 mm Download_STP_60312242114510 (rev1).stp3D_60312242114510 (rev1).pdfDownload_IGES_60312242114510 (rev1).iges
PDF 60312312114616 WR-SMA Panel Jack 2-Hole Flange Straight Flat Tab Download_STP_60312312114616 (rev1).stp3D_60312312114616 (rev1).pdfDownload_IGES_60312312114616 (rev1).iges
PDF 60312322114620 WR-SMA Panel Jack 4-Hole Flange Straight Flat Tab Download_STP_60312322114620 (rev1).stp3D_60312322114620 (rev1).pdfDownload_IGES_60312322114620 (rev1).iges
PDF 60312412114517 WR-SMA Panel Jack 2-Hole Flange Straight Round Post Download_STP_60312412114517 (rev1).stp3D_60312412114517 (rev1).pdfDownload_IGES_60312412114517 (rev1).iges
PDF 60312412114518 WR-SMA Panel Jack 2-Hole Flange Straight Round Post with 15 mm Exposed PTFE Download_STP_60312412114518 (rev1).stp3D_60312412114518 (rev1).pdfDownload_IGES_60312412114518 (rev1).iges
PDF 60312422114521 WR-SMA Panel Jack 4-Hole Flange Straight Round Post Download_STP_60312422114521 (rev1).stp3D_60312422114521 (rev1).pdfDownload_IGES_60312422114521 (rev1).iges
PDF 60312422114522 WR-SMA Panel Jack 4-Hole Flange Straight Round Post with 15 mm Exposed PTFE Download_STP_60312422114522 (rev1).stp3D_60312422114522 (rev1).pdfDownload_IGES_60312422114522 (rev1).iges
PDF 60312512114515 WR-SMA Panel Jack 2-Hole Flange Straight Solder Cup Download_STP_60312512114515 (rev1).stp3D_60312512114515 (rev1).pdfDownload_IGES_60312512114515 (rev1).iges
PDF 60312522114519 WR-SMA Panel Jack 4-Hole Flange Straight Solder Cup Download_STP_60312522114519 (rev1).stp3D_60312522114519 (rev1).pdfDownload_IGES_60312522114519 (rev1).iges
PDF 60313002124523 WR-SMA PCB THT Plug Right Angle WR-TOOL Torque Wrench for WR-SMA & WR-RPSMA
Download_STP_60313002124523 (rev1).stp3D_60313002124523 (rev1).pdfDownload_IGES_60313002124523 (rev1).iges
PDF 60314002124524 WR-SMA PCB THT Plug Straight WR-TOOL Torque Wrench for WR-SMA & WR-RPSMA
Download_STP_60314002124524 (rev1).stp3D_60314002124524 (rev1).pdfDownload_IGES_60314002124524 (rev1).iges
PDF 60314202124525 WR-SMA PCB End Launch Plug Round Post 1.6 mm WR-TOOL Torque Wrench for WR-SMA & WR-RPSMA
Download_STP_60314202124525 (rev1).stp3D_60314202124525 (rev1).pdfDownload_IGES_60314202124525 (rev1).iges
PDF 63011002124501 WR-RPSMA Reverse Polarity PCB THT Jack Right Angle Download_STP_63011002124501 (rev1).stp3D_63011002124501 (rev1).pdfDownload_IGES_63011002124501 (rev1).iges
PDF 63011042124502 WR-RPSMA Reverse Polarity PCB THT Jack Right Angle Rear Mount Bulkhead Download_STP_63011042124502 (rev1).stp3D_63011042124502 (rev1).pdfDownload_IGES_63011042124502 (rev1).iges
PDF 63012002124503 WR-RPSMA Reverse Polarity PCB THT Jack Straight Download_STP_63012002124503 (rev1).stp3D_63012002124503 (rev1).pdfDownload_IGES_63012002124503 (rev1).iges
PDF 63012042124504 WR-RPSMA Reverse Polarity PCB THT Jack Straight Rear Mount Bulkhead Download_STP_63012042124504 (rev1).stp3D_63012042124504 (rev1).pdfDownload_IGES_63012042124504 (rev1).iges
PDF 63012202124505 WR-RPSMA Reverse Polarity PCB End Launch Jack Round Post 1.6 mm Download_STP_63012202124505 (rev1).stp3D_63012202124505 (rev1).pdfDownload_IGES_63012202124505 (rev1).iges
PDF 63012242124506 WR-RPSMA Reverse Polarity PCB End Launch Jack Round Post Rear Mount Bulkhead 1.6 mm Download_STP_63012242124506 (rev1).stp3D_63012242124506 (rev1).pdfDownload_IGES_63012242124506 (rev1).iges

Downloads

Article Specific Files

Files
show