Design Kit Connector Solutions

Order Code: 612690

  • Picture

Products

SPEC Order Code Description Mates with Use with Tools Files Samples
PDF 61000611921 WR-PHD 2.54 mm SMT Socket Header 61000611921 (rev1).stp3D_61000611921 (rev1).pdfDownload_IGES_61000611921 (rev1).iges
PDF 61001018221 WR-PHD 2.54 mm SMT Pin Header 61001018221_TYPE_1 (rev1).stp3D_61001018221 (rev1).pdfDownload_IGES_61001018221 (rev1).iges
PDF 61002221121 WR-PHD 2.54 mm SMT Dual Pin Header 61002221121 (rev1).stp61002221121 (rev1).igs61002221121_1 (rev1).pdf
PDF 61001621821 WR-PHD 2.54 mm SMT Dual Socket Header 61001621821 (rev1).stp61001621821 (rev1).igs61001621821_1 (rev1).pdf
PDF 61201621621 WR-BHD 2.54 mm Male Box Header 61201621621 (rev1).stp61201621621 (rev1).igs61201621621 (rev1).iges61201621621_1 (rev1).pdf
PDF 61201621721 WR-BHD 2.54 mm Male Angled Box Header 61201621721 (rev1).stp61201621721 (rev1).igs61201621721_1 (rev1).pdf
PDF 61201622323 WR-BHD 2.54 mm Board to Cable Transition Connector 61201622323 (rev1).stp61201622323_1 (rev1).pdfDownload_IGES_61201622323 (rev1).iges
PDF 61201623021 WR-BHD 2.54 mm Female IDC Connector with Strain Relief 61201623021 (rev1).stp61201623021 (rev1).igs61201623021_1 (rev1).pdf
PDF 61201620621 WR-BHD 2.54 mm Male SMT Box Header 61201620621 (rev1).stp61201620621 (rev1).igs61201620621_1 (rev1).pdf
PDF 61201622021 WR-BHD 2.54 mm Male Box Header with short lever 61201622021 (rev1).stp3D_61201622021 (rev1).pdfDownload_IGES_61201622021 (rev1).iges
PDF 61201622921 2.54 mm Male Angled Box Header with long lever 61201622921 (rev1).stp61201622921 (rev1).igs61201622921_1 (rev1).pdf
PDF 61201625821 WR-BHD 2.54 mm Male IDC Connector 61201625821 (rev1).stp61201625821 (rev1).igs61201625821_1 (rev1).pdf
PDF 61201425921 WR-BHD 2.54 mm Male IDC Connector w. Ears 61201425921 (rev1).stp61201425921 (rev1).igs61201425921_1 (rev1).pdf
PDF 61231420621 2.54 mm Male SMT Box Header (Reel) 61231420621 (rev1).stp61231420621_1 (rev1).pdfDownload_IGES_61231420621 (rev1).iges
PDF 61301311121 WR-PHD 2.54 mm THT Pin Header 61301311121 (rev1).stp61301311121 (rev1).igs3D_61301311121 (rev1).pdf
PDF 61300711021 WR-PHD 2.54 mm THT Angled Pin Header 61300711021 (rev1).stp61300711021 (rev1).igs61300711021_1 (rev1).pdf
PDF 61301411821 WR-PHD 2.54 mm Socket Header 61301411821 (rev1).stp61301411821 (rev1).igs61301411821_1 (rev1).pdf
PDF 61300615721 WR-PHD 2.54 mm Socket Header Bottom Entry 61300615721 (rev1).stp61300615721 (rev1).igs61300615721_1 (rev1).pdf
PDF 61301621021 WR-PHD 2.54 mm THT Angled Dual Pin Header 61301621021 (rev1).stp61301621021 (rev1).igs61301621021_1 (rev1).pdf
PDF 61303221121 WR-PHD 2.54 mm THT Dual Pin Header 61303221121 (rev1).stp61303221121 (rev1).igs61303221121_1 (rev1).pdf
PDF 613020216921 WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large 613020216921 (rev1).stp613020216921 (rev1).igs613020216921 (rev1).pdf
PDF 61303021821 WR-PHD 2.54 mm Dual Socket Header 61303021821 (rev1).stp61303021821 (rev1).igs61303021821 (rev1).iges61303021821_1 (rev1).pdf
PDF 61301225721 WR-PHD 2.54 mm Dual Socket Header Bottom Entry 61301225721 (rev1).stp61301225721 (rev1).igs61301225721_1 (rev1).pdf
PDF 61306421221 WR-PHD 2.54 mm THT Dual Board Stacker 61306421221 (rev1).stp61306421221 (rev1).igs61306421221_1 (rev1).pdf
PDF 61400413321 WR-COM USB 2.0 Type B Vertical 61400413321 (rev1).stp61400413321 (rev1).igs61400413321_1 (rev1).pdf
PDF 614004135023 USB 2.0 Type A Vertical WR-COM USB 2.0 Plug Type A SMT w. Clip
614004135023 (rev1).stp614004135023 (rev1).igs614004135023 (rev16d).IntLib614004135023_1 (rev1).pdf
PDF 614008235023 WR-COM USB 2.0 Type A Vertical Dual WR-COM USB 2.0 Plug Type A SMT w. Clip
614008235023 (rev1).stp614008235023 (rev1).igs614008235023 (rev16d).IntLib614008235023_1 (rev1).pdf
PDF 615006138421 WR-MJ Modular Jack Horizontal Plastic 6PxC Tab Up 615006138421 (rev1).stp615006138421 (rev1).igs615006138421_1 (rev1).pdf
PDF 615006138521 WR-MJ Modular Jack Vertical Plastic 6P6C w. Ears 615006138521 (rev1).stp615006138521 (rev1).igs615006138521 (rev16a).IntLib615006138521 (rev1).iges615006138521 (rev1).pdf615006138521_1 (rev1).pdf
PDF 615008137121 WR-MJ Modular Jack THT Horizontal Plastic 8P8C Tab Down WA-PCCA Plastic Caps for RJ45 Modular Jack
615008137121 (rev1).stp615008137121 (rev1).igs615008137121 (rev16a).IntLib615008137121 (rev1).pdf
PDF 615008137421 WR-MJ Modular Jack Tab Up 615008137421 (rev1).stp615008137421 (rev1).igs615008137421 (rev16a).IntLib615008137421_1 (rev1).pdf
PDF 615008138221 WR-MJ Modular Jack Vertical Shielded 8P8C Front Post WA-PCCA Plastic Caps for RJ45 Modular Jack
615008138221 (rev1).stp615008138221 (rev1).igs615008138221 (rev16a).IntLib615008138221_1 (rev1).pdf
PDF 615008138321 WR-MJ Modular Jack Vertical Shielded 8P8C w. LED WA-PCCA Plastic Caps for RJ45 Modular Jack
615008138321 (rev1)(2).stp615008138321_1 (rev1)(2).pdfDownload_IGES_615008138321 (rev1).iges
PDF 615016137721 WR-MJ Modular Jack Horizontal Shielded Dual Port w. EMI Panel Finger 8P8C Tab Up WA-PCCA Plastic Caps for RJ45 Modular Jack
615016137721 (rev1).stp615016137721 (rev1).igs615016137721 (rev16a).IntLib615016137721_1 (rev1).pdf
PDF 615016338621 WR-MJ Modular Jack Tab Up . LED 8P8C Dual USB WA-PCCA Plastic Caps for RJ45 Modular Jack
615016338621 (rev1)(2).stp615016338621 (rev1).iges615016338621_1 (rev1)(2).pdf
PDF 618009217222 WR-DSUB Female Terminal Housing 618009217222 (rev1)(2).stp618009217222 (rev1)(2).iges618009217222_1 (rev1)(2).pdf
PDF 618009221823 WR-DSUB Male IDC 618009221823 (rev1).stp618009221823 (rev1).igs618009221823 (rev1).iges618009221823_1 (rev1).pdf
PDF 618009231421 WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw 618009231421 (rev1)(2).stp618009231421 (rev1)(2).iges618009231421 (rev1)(2).pdf
PDF 61800924823 WR-DSUB Male Solder Bucket 61800924823 (rev1)(2).stp61800924823 (rev1)(2).iges61800924823_1 (rev1)(2).pdf
PDF 618015331023 WR-DSUB Male High Density Angled PCB Connector w. Hex Screw 618015331023 (rev1)(2).stp618015331023 (rev1)(2).iges618015331023 (rev1)(2).pdf
PDF 61900811021 WR-WTB Male Left Angled Header Bottom Locking 61900811021 (rev1).stp61900811021 (rev1).igs61900811021 (rev1).iges61900811021_1 (rev1).pdf
PDF 62000113722DEC WR-WTB 2.00 mm Female Crimp Contact Download_STP_62000113722DEC (rev1).stp62000113722DEC_1 (rev1).pdf
PDF 620010113322 WR-WTB 2.00 mm Female Terminal Housing 620010113322 (rev1)(2).stp3D_620010113322 (rev1)(2).pdfDownload_IGES_620010113322 (rev1).iges
PDF 62001011622 WR-WTB 2.00 mm Male Vertical Shrouded Header 62001011622 (rev1)(3).stp62001011622_1 (rev1)(3).pdfDownload_IGES_62001011622 (rev1)(3).iges
PDF 62001011722 WR-WTB 2.00 mm Male Horizontal Shrouded Header 62001011722 (rev1)(2).stp62001011722_1 (rev1)(2).pdfDownload_IGES_62001011722 (rev1).iges
PDF 62000611821 WR-PHD 2.00 mm Socket Header 62000611821 (rev1).stp62000611821_1 (rev1).pdfDownload_IGES_62000611821 (rev1).iges
PDF 62001621121 WR-PHD 2.00 mm THT Dual Pin Header 62001621121 (rev1).stp62001621121_1 (rev1).pdfDownload_IGES_62001621121 (rev1).iges
PDF 62002021821 WR-PHD 2.00 mm Dual Socket Header 62002021821 (rev1).stp62002021821_1 (rev1).pdfDownload_IGES_62002021821 (rev1).iges
PDF 620110131822 WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header 620110131822 (rev1)(2).stp620110131822_1 (rev1)(2).pdfDownload_IGES_620110131822 (rev1).iges
PDF 620310124022 WR-WTB 2.00 mm SMT Male Vertical Shrouded Header 620310124022 (rev1).stp620310124022_1 (rev1).pdfDownload_IGES_620310124022 (rev1).iges
PDF 62102821021 WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm 62102821021 (rev1).stp62102821021 (rev1).iges62102821021 (rev1).pdf
PDF 62101621821 WR-PHD 2.00 mm Dual SMT Socket Header Low Profile 62101621821 (rev1).stp62101621821_1 (rev1).pdfDownload_IGES_62101621821 (rev1).iges
PDF 62101621921 WR-PHD 2.00 mm SMT Dual Pin Header 62101621921 (rev1).stp62101621921_1 (rev1).pdfDownload_IGES_62101621921 (rev1).iges
PDF 62201621121 WR-PHD 1.27 mm THT Dual Pin Header 62201621121 (rev1).stp62201621121_1 (rev1).pdfDownload_IGES_62201621121 (rev1).iges
PDF 62201621821 WR-PHD 1.27 mm Dual Socket Header 62201621821 (rev1).stp62201621821_1 (rev1).pdfDownload_IGES_62201621821 (rev1).iges
PDF 62302021021 WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm 62302021021 (rev1).stp62302021021_1 (rev1).pdfDownload_IGES_62302021021 (rev1).iges
PDF 623350235321 WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) 623350235321 (rev1).stp623350235321 (rev1).iges623350235321 (rev1).pdf
PDF 623350235521 WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm 623350235521 (rev1).stp623350235521_1 (rev1).pdfDownload_IGES_623350235521 (rev1).iges
PDF 62400113722DEC WR-WTB 2.00 mm Female Dual Row Crimp Contact 62400113722DEC (rev1).stp62400113722DEC (rev1).igs3D_62400113722DEC (rev1).pdf
PDF 624010213322 WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking 624010213322 (rev1).stp624010213322 (rev1).igs624010213322_1 (rev1).pdf
PDF 62401021622 WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking 62401021622 (rev1).stp3D_62401021622 (rev1).pdf62401021622 (rev1).iges
PDF 62401021722 WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking 62401021722 (rev1).stp62401021722 (rev1).iges62401021722_1 (rev1).pdf
PDF 62501021621 WR-BHD 2.00 mm Male Box Header 62501021621 (rev1)(2).stp62501021621 (rev1).iges62501021621_1 (rev1)(2).pdf
PDF 62501021721 WR-BHD 2.00 mm Male Angled Box Header 62501021721 (rev1)(2).stp62501021721 (rev1).iges62501021721_1 (rev1)(2).pdf
PDF 62501022021 WR-BHD 2.00 mm Male Box Header with Lever 62501022021 (rev1).stp62501022021 (rev1).igs62501022021_1 (rev1).pdf
PDF 62501022121 WR-BHD 2.00 mm Male Angled Box Header w. Lever 62501022121 (rev1).stp62501022121 (rev1).igs62501022121_1 (rev1).pdf
PDF 62502622323 WR-BHD 2.00 mm Board to Cable Transition Connector 62502622323 (rev1).stp62502622323 (rev1).igs62502622323_1 (rev1).pdf
PDF 62501023021 WR-BHD 2.00 mm Female IDC Connector w. Strain Relief 62501023021 (rev1).stp62501023021 (rev1).igs62501023021_1 (rev1).pdf
PDF 62531020621 WR-BHD 2.00 mm Male SMT Box Header 62531020621 (rev1).stp62531020621 (rev1).igs62531020621_1 (rev1).pdf
PDF 62910416121 WR-COM USB 2.0 Type B SMT Horizontal 62910416121 (rev1).stp62910416121 (rev1).igs62910416121 (rev16d).IntLib62910416121 (rev1).iges62910416121 (rev1).pdf62910416121_1 (rev1).pdf
PDF 629105136821 WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts 629105136821 (rev1).stp629105136821 (rev1).igs629105136821 (rev16d).IntLib629105136821_1 (rev1).pdf
PDF 634008137221 WR-MJ Modular Jack SMT Horizontal Plastic 8P8C Tab Down WA-PCCA Plastic Caps for RJ45 Modular Jack
634008137221 (rev1).stp634008137221 (rev1).igs634008137221 (rev16a).IntLib634008137221_1 (rev1).pdf
PDF 634008137521 WR-MJ Modular Jack Horizontal Shielded SMT w. LED and EMI Panel Finger 8P8C Tab Up WA-PCCA Plastic Caps for RJ45 Modular Jack
634008137521 (rev1)(3).stp634008137521_1 (rev1)(3).pdfDownload_IGES_634008137521 (rev1)(2).iges
PDF 634008138121 WR-MJ Modular Jack SMT Vertical Plastic 8P8C WA-PCCA Plastic Caps for RJ45 Modular Jack
634008138121 (rev1).stp634008138121 (rev1).igs634008138121 (rev16a).IntLib634008138121_1 (rev1).pdf
PDF 63901615621 WR-CAB 1.00 mm Ribbon Flat Cable
PDF 63902015621 WR-CAB 1.00 mm Ribbon Flat Cable
PDF 645008113322 WR-WTB 3.96 mm Female Terminal Housing 645008113322 (rev1).stp645008113322 (rev1).igs645008113322 (rev1).iges645008113322_1 (rev1).pdf
PDF 645008117322 WR-WTB 3.96 mm Male Right Angled Locking Header 645008117322 (rev1).stp645008117322 (rev1).iges645008117322_1 (rev1).pdf
PDF 64600113722DEC WR-WTB 2.50 mm Female Crimp Contact 64600113722DEC (rev1).stp64600113722DEC (rev1).igs64600113722DEC_1 (rev1).pdf
PDF 646010113322 WR-WTB 2.50 mm Female Terminal Housing 646010113322 (rev1).stp646010113322 (rev1).igs646010113322_1 (rev1).pdf
PDF 64601011622 WR-WTB 2.50 mm Male Shrouded Header 64601011622 (rev1).stp64601011622 (rev1).igs3D_64601011622 (rev1).pdf
PDF 64800113722DEC WR-WTB 1.50 mm Female Crimp Contact 64800113722DEC (rev1).stp64800113722DEC (rev1).igs64800113722DEC_1 (rev1).pdf
PDF 648010113322 WR-WTB 1.50 mm Female Terminal Housing 648010113322 (rev1)(2).stp648010113322 (rev1).iges648010113322_1 (rev1)(2).pdf
PDF 64801011622 WR-WTB 1.50 mm Male Vertical Shrouded Header 64801011622 (rev1)(2).stp64801011622 (rev1).iges64801011622_1 (rev1)(2).pdf
PDF 648110131822 WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header 648110131822 (rev1).stp648110131822 (rev1).igs648110131822_1 (rev1).pdf
PDF 64900913722DEC WR-MPC4 Male Pre-crimped wire
PDF 649003013322 WR-MPC4 4.20 mm Female Single Row Plug 649003013322 (rev1).stp649003013322 (rev1).igs649003013322 (rev1).iges649003013322 (rev1).pdf649003013322_1 (rev1).pdf
PDF 64900311022 WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention 64900311022 (rev1).stp64900311022 (rev1).igs64900311022_1 (rev1).pdf
PDF 64900311122 WR- MPC4 4.20 mm Male Single Row Vertical Header 64900311122 (rev1).stp64900311122 (rev1).igs64900311122_1 (rev1).pdf
PDF 649006113322 WR-MPC4 4.20 mm Female Dual Row Plug 649006113322 (rev1).stp649006113322 (rev1).igs649006113322_1 (rev1).pdf
PDF 64900311822 WR-MPC4 4.20 mm Male Single Row Plug w. Panel Mounting Ears 64900311822 (rev1).stp64900311822 (rev1).igs64900311822_1 (rev1).pdf
PDF 649003127222 WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Pegs 649003127222 (rev1).stp649003127222 (rev1).igs649003127222_1 (rev1).pdf
PDF 64900319522 WR-MPC4 4.20 mm Male Single Row Angled Header 64900319522 (rev1).stp64900319522 (rev1).igs64900319522_1 (rev1).pdf
PDF 64900621022 WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention 64900621022 (rev1).stp64900621022 (rev1).igs64900621022_1 (rev1).pdf
PDF 64900621122 WR-MPC4 4.20 mm Male Dual Row Vertical Header 64900621122 (rev1).stp64900621122 (rev1).igs64900621122_1 (rev1).pdf
PDF 64900621822 WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears 64900621822 (rev1).stp64900621822 (rev1).igs64900621822_1 (rev1).pdf
PDF 649006221732 WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs 649006221732 (rev1)(2).stp649006221732_1 (rev1)(2).pdfDownload_IGES_649006221732 (rev1).iges
PDF 649006227222 WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs 649006227222 (rev1).stp649006227222 (rev1).igs649006227222_1 (rev1).pdf
PDF 64900629522 WR-MPC4 4.20 mm Male Dual Row Angled Header 64900629522 (rev1).stp64900629522 (rev1).igs64900629522_1 (rev1).pdf
PDF 649003121732 WR-MPC4 4.20 mm Male Single Row Vertical Header w. Mounting Pegs 649003121732 (rev1).stp649003121732 (rev1).igs649003121732_1 (rev1).pdf
PDF 64900613722DEC WR-MPC4 4.20 mm Female Terminal
PDF 651005136421 WR-COM Mini USB 2.0 Type B Vertical 5 Contacts 651005136421 (rev1).stp651005136421 (rev1).igs651005136421 (rev16d).IntLib651005136421_1 (rev1).pdf
PDF 65300113722DEC WR-WTB 1.25 mm Female Crimp Contact 65300113722DEC (rev1).stp65300113722DEC (rev1).igs65300113722DEC_1 (rev1).pdf
PDF 653010113322 WR-WTB Female Terminal Housing 653010113322 (rev1)(2).stp653010113322 (rev1)(2).pdfDownload_IGES_653010113322 (rev1).iges
PDF 653010114822 WR-WTB 1.25 mm Male Vertical Shrouded Header 653010114822 (rev1)(2).stp653010114822 (rev1)(2).iges653010114822 (rev1)(2).pdf
PDF 653010117322 WR-WTB 1.25 mm Male Horizontal Shrouded Header 653010117322 (rev1).stp653010117322_1 (rev1).pdfDownload_IGES_653010117322 (rev1).iges
PDF 653110124022 WR-WTB 1.25 mm SMT Male Vertical Shrouded Header 653110124022 (rev1).stp653110124022_1 (rev1).pdfDownload_IGES_653110124022 (rev1).iges
PDF 653110131822 WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header 653110131822 (rev1).stp653110131822 (rev1).igs653110131822_1 (rev1).pdf
PDF 66200113722DEC WR-MPC3 3.00 mm Female Crimp Contact 600003
66200113722DEC (rev1).stp66200113722DEC (rev1).iges66200113722DEC_1 (rev1).pdf
PDF 662006013322 WR-MPC3 3.00 mm Female Single Row Receptacle 662006013322 (rev1).stp662006013322 (rev1).pdfDownload_IGES_662006013322 (rev1).iges
PDF 66200611022 WR-MPC3 3.00 mm Male Single Row Angled Header w. Plastic Pegs 66200611022 (rev1)(2).stp66200611022 (rev1)(2).pdfDownload_IGES_66200611022 (rev1).iges
PDF 66200711122 WR-MPC3 3.00 mm Male Single Row Vertical Header 66200711122 (rev1).stp66200711122 (rev1).igs66200711122 (rev1).pdf
PDF 662008113322 WR-MPC3 3.00 mm Female Dual Row Receptacle 662008113322 (rev1).stp662008113322 (rev1).igs662008113322 (rev1).pdf
PDF 66200611822 WR-MPC3 3.00 mm Male Single Row Plug w. Panel Mounting Ears 66200611822 (rev1).stp66200611822 (rev1).igs66200611822 (rev1).pdf
PDF 66200213722DEC WR-MPC3 3.00 mm Male Crimp Contact 66200213722DEC (rev1).stp66200213722DEC (rev1).iges66200213722DEC_1 (rev1).pdf
PDF 66200821022 WR-MPC3 3.00 mm Male Dual Row Angled Header w. Plastic Pegs 66200821022 (rev1).stp66200821022 (rev1).igs
PDF 66200821122 WR-MPC3 3.00 mm Male Dual Row Vertical Header 66200821122 (rev1).stp66200821122 (rev1).pdfDownload_IGES_66200821122 (rev1).iges
PDF 66200821822 WR-MPC3 3.00 mm Male Dual Row Plug w. Panel Mounting Ears 66200821822 (rev1).stp66200821822 (rev1).igs66200821822 (rev1).pdf
PDF 662008230822 WR-MPC3 3.00 mm SMT Male Dual Row Angled Header with THT Retention Clip 662008230822 (rev1)(2).stp662008230822 (rev1)(2).iges662008230822 (rev1)(2).pdf
PDF 662008231722 WR-MPC3 3.00 mm SMT Male Dual Row Angled Header with SMT Solder Tab 662008231722 (rev1).stp662008231722 (rev1).pdfDownload_IGES_662008231722 (rev1).iges
PDF 662008231822 WR-MPC3 3.00 mm SMT Male Dual Row Vertical Header with SMT Solder Tab 662008231822 (rev1)(2).stp662008231822 (rev1)(2).pdfDownload_IGES_662008231822 (rev1)(2).iges
PDF 662008235922 WR-MPC3 3.00 mm SMT Male Dual Row Vertical Header with THT Retention Clip 662008235922 (rev1).stp662008235922 (rev1).pdfDownload_IGES_662008235922 (rev1).iges
PDF 662008236022 WR-MPC3 3.00 mm SMT Male Dual Row Angled Header w. Plastic Pegs 662008236022 (rev1).stp662008236022 (rev1).pdfDownload_IGES_662008236022 (rev1).iges
PDF 66200313722DEC WR-MPC3 3.00 mm Female Low Force Crimp Contact 66200313722DEC (rev1).stp66200313722DEC (rev1).igs66200313722DEC (rev1).iges66200313722DEC_1 (rev1).pdf
PDF 662106145021 WR-MPC3 3.00 mm Male Single Row Angled Header 662106145021 (rev1).stp662106145021 (rev1).igs662106145021 (rev1).pdf
PDF 66500113722DEC WR-WTB 1.00 mm Female Crimp Terminal 66500113722DEC (rev1).stp66500113722DEC (rev1).igs66500113722DEC_1 (rev1).pdf
PDF 665010113322 WR-WTB 1.00 mm Female Terminal Housing 665010113322 (rev1)(2).stp665010113322_1 (rev1)(2).pdfDownload_IGES_665010113322 (rev1).iges
PDF 665110131822 WR-WTB 1.00 mm SMT Male Horizontal Shrouded 665110131822 (rev1)(2).stp3D_665110131822 (rev1)(2).pdfDownload_IGES_665110131822 (rev1).iges
PDF 665310124022 WR-WTB 1.00 mm SMT Male Vertical Shrouded Header 665310124022 (rev1)(2).stp3D_665310124022 (rev1)(2).pdfDownload_IGES_665310124022 (rev1).iges
PDF 679310124022 WR-WTB 1.50 mm SMT Male Vertical Shrouded Header 679310124022 (rev1)(2).stp679310124022 (rev1).iges679310124022_1 (rev1)(2).pdf
PDF 685119135725 WR-COM HDMI SMT Horizontal with M3 screw 685119135725 (rev1)(2).stp685119135725_1 (rev1)(2).pdfDownload_IGES_685119135725 (rev1)(2).iges
PDF 685119136923 WR-COM Mini HDMI SMT Horizontal 685119136923 (rev1).stp685119136923 (rev1).igs685119136923 (rev16d).IntLib685119136923 (rev1).pdf
PDF 685119248123 WR-COM Micro HDMI Horizontal SMT 685119248123 (rev1).stp685119248123 (rev1).igs685119248123 (rev16d).IntLib685119248123 (rev1).pdf
PDF 685119248223 WR-COM Micro HDMI Horizontal SMT Hybrid Mount 685119248223 (rev1).stp685119248223 (rev1).igs685119248223 (rev16d).IntLib685119248223 (rev1).iges685119248223 (rev1).pdf
PDF 68612014122 WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact 68612014122 (rev1).stp3D_68612014122 (rev1).pdfDownload_IGES_68612014122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf
PDF 68612014422 WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact 68612014422 (rev1).stp68612014422 (rev1).igs68612014422 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf
PDF 686620050001 WR-FFC 1.00 mm Flat Flexible Cable Type 1 (Contacts on same side)
PDF 68712014022 WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact 68712014022 (rev1).stp68712014022 (rev1).igs68712014022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf
PDF 68712014522 WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact 68712014522 (rev1).stp3D_68712014522 (rev1).pdfDownload_IGES_68712014522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf
PDF 687320124422 WR-FPC 0.50 mm SMT ZIF Vertical 687320124422 (rev1).stp3D_687320124422 (rev1).pdfDownload_IGES_687320124422 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf
PDF 687720050002 WR-FFC 0.50 mm Flat Flexible Cable Type 2 (Contacts opposite)
PDF 688008113322 WR-WTB 2.50 mm “J” Type Female Terminal Housing 688008113322 (rev1)(3).stp688008113322 (rev1)(3).pdfDownload_IGES_688008113322 (rev1)(3).iges
PDF 68800811622 WR-WTB 2.50 mm “J” Type Vertical Male Shrouded Header 68800811622 (rev1)(4).stp68800811622_1 (rev1)(4).pdfDownload_IGES_68800811622 (rev1)(4).iges
PDF 68800811722 WR-WTB 2.50 mm “J” Type Male Horizontal Shrouded Header 68800811722 (rev1)(3).stp3D_68800811722 (rev1)(3).pdfDownload_IGES_68800811722 (rev1)(3).iges
PDF 690157001072 WR-MM Male IDC Connector 690157001072 (rev1).stp690157001072 (rev1).iges690157001072 (rev1).pdf
PDF 690207101072 WR-MM Transition Connector 690207101072 (rev1).stp690207101072 (rev1).pdfDownload_IGES_690207101072 (rev1).iges
PDF 690357101072 WR-MM Male Connector w/o Latch & w. Polarization 690357101072 (rev1).stp690357101072 (rev1).igs690357101072 (rev1).pdf
PDF 690357281076 WR-MM Male SMT Connector w/o Latch & w/o Polarization 690357281076 (rev1).stp690357281076 (rev1).igs690357281076 (rev1).pdf
PDF 690367181072 WR-MM Female Connector w/o Latch & w/o Polarization 690367181072 (rev1).stp690367181072 (rev1).igs690367181072 (rev1).pdf
PDF 690367191072 WR-MM Female Connector with Latch & w/o Polarization 690367191072 (rev1).stp690367191072 (rev1).igs690367191072 (rev1).pdf
PDF 690367281076 WR-MM Female SMT Connector w. Polarization 690367281076 (rev1).stp690367281076 (rev1).iges690367281076 (rev1).pdf
PDF 690367291076 WR-MM Female SMD Connector with Latch & Polarization 690367291076 (rev1).stp690367291076 (rev1).igs690367291076 (rev1).pdf
PDF 690368171072 WR-MM Female Angled Connector with Polarization and w/o Latch 690368171072 (rev1).stp690368171072 (rev1).pdfDownload_IGES_690368171072 (rev1).iges
PDF 690368181072 WR-MM Female Angled Connector w/o Latch & w/o Polarization 690368181072 (rev1).stp690368181072 (rev1).igs690368181072 (rev1).pdf
PDF 690368191072 WR-MM Female Angled Connector witch Latch & Polarization 690368191072 (rev1).stp690368191072 (rev1).igs690368191072 (rev1).pdf
PDF 691111710002 WR-TBL Serie 111 - 5.00 mm Horiz. Entry Modular 691111710002 (rev1).stp3D_691111710002 (rev1).pdfDownload_IGES_691111710002 (rev1).iges
PDF 691126710002B WR-TBL Serie 126 B - 5.00 mm Horiz. Entry w. stamping clamp 691126710002B (rev1).stp691126710002B (rev1).igs3D_691126710002B (rev1).pdf
PDF 691127700002B WR-TBL Serie 127 B - 5.00 mm Vertical Entry w. stamping clamp 691127700002B (rev1).stp691127700002B (rev1).igs3D_691127700002B (rev1).pdf
PDF 691211720002 WR-TBL Serie 211 - 5.00 mm 45° Entry Modular H=15.5mm 691211720002 (rev1).stp691211720002 (rev1).igs3D_691211720002 (rev1).pdf
PDF 691211720003 WR-TBL Serie 211 - 5.00 mm 45° Entry Modular H=15.5mm 691211720003 (rev1).stp691211720003 (rev1).igs3D_691211720003 (rev1).pdf
PDF 691213710002 WR-TBL Serie 213 - 5.00 mm Horiz.l Entry Modular 691213710002 (rev1).stp691213710002 (rev1).igs3D_691213710002 (rev1).pdf
PDF 691300700024 WR-TBL Serie 300 - 5.00 mm Pin Header 691300700024 (rev1).stp691300700024 (rev1).igs691300700024 (rev16b).IntLib691300700024_1 (rev1).pdf
PDF 691301710002 WR-TBL Serie 301 - 5.00 mm Horizontal with Pressure Clamp 691301710002 (rev1).stp691301710002 (rev1).igs691301710002_1 (rev1).pdf
PDF 691311500002 WR-TBL Serie 311 - 5.08 mm Open Vertical PCB Header 691311500002 (rev1).stp691311500002 (rev1).igs691311500002_1 (rev1).pdf
PDF 691312510002 WR-TBL Serie 312 - 5.08 mm Open Horizontal PCB Header 691312510002 (rev1).stp691312510002 (rev1).igs691312510002_1 (rev1).pdf
PDF 691313510002 WR-TBL Serie 313 - 5.08 mm Close Horizontal PCB Header 691313510002 (rev1).stp691313510002 (rev1).igs691313510002_1 (rev1).pdf
PDF 691321300002 WR-TBL Serie 321 - 3.81 mm Vertical PCB Header 691321300002 (rev1).stp691321300002 (rev1).igs691321300002_1 (rev1).pdf
PDF 691322310002 WR-TBL Serie 322 - 3.81 mm Horizontal PCB Header 691322310002 (rev1).stp691322310002 (rev1).igs691322310002_1 (rev1).pdf
PDF 691344710002 WR-TBL Serie 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side 691344710002 (rev1).stp691344710002 (rev1).igs691344710002_1 (rev1).pdf
PDF 691345710002 WR-TBL Serie 3457 - 5.00 mm Horizontal CAB Entry Plug with Flanges & Hook on Back Side 691345710002 (rev1).stp3D_691345710002 (rev1).pdfDownload_IGES_691345710002 (rev1).iges
PDF 691351500002 WR-TBL Serie 351 - 5.08 mm Vertical 691351500002 (rev1).stp691351500002 (rev1).igs691351500002_1 (rev1).pdf
PDF 691352510002 WR-TBL Serie 352 - 5.08 mm Horizontal with Hook on Wire Side 691352510002 (rev1).stp691352510002 (rev1).igs691352510002_1 (rev1).pdf
PDF 691353500002 WR-TBL Serie 353 - 5.08 mm Vertical Screwless 691353500002 (rev1).stp691353500002_1 (rev1).pdfDownload_IGES_691353500002 (rev1).iges
PDF 691356300004B WR-TBL Serie 356B - 3.81 mm Double Level Vertical Male PCB Header 691356300004B (rev1).pdf
PDF 691356310004B WR-TBL Serie 356B - 3.81 mm Double Level Horizontal Male PCB Header 691356310004B (rev1).pdf
PDF 691357300004B WR-TBL Serie 357B - 3.81 mm Double Level Vertical Male PCB Header with Flanges 691357300004B (rev1).pdf
PDF 691357310004B WR-TBL Serie 357B - 3.81 mm Double Level Horizontal Male PCB Header with Flanges 691357310004B (rev1).pdf
PDF 691361300002 WR-TBL Serie 361 - 3.81 mm Vertical 691361300002 (rev1).stp691361300002 (rev1).igs691361300002_1 (rev1).pdf
PDF 691369700002B WR-TBL Serie 369B - 5.00 mm Screwless-Strong Housing Retention Force 691369700002B (rev1).pdf
PDF 691370710002B WR-TBL Serie 370B - 5.00 mm Horizontal Male PCB Header 691370710002B (rev1).pdf
PDF 691371700002B WR-TBL Serie 371B - 5.00 mm Vertical Male PCB Header 691371700002B (rev1).stp691371700002B (rev1)(2).pdf691371700002B (rev1).iges
PDF 691373500002B WR-TBL Serie 373B - 5.08 mm Vertical with Stamping Clamp 691373500002B (rev1).stp691373500002B (rev1).iges691373500002B (rev1).pdf
PDF 691401710002B WR-TBL Serie 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires 691401710002B (rev1).stp3D_691401710002B (rev1).pdfDownload_IGES_691401710002B (rev1).iges
PDF 691502710003 WR-TBL Serie 5027 - 5.00 mm Horizontal Entry Modular THR w. Pressure Clamp 691502710003 (rev1).stp3D_691502710003 (rev1).pdfDownload_IGES_691502710003 (rev1).iges
PDF 691701310003B WR-TBL Serie 7013B - 3.81 mm Vertical PCB Header THR Type 691701310003B (rev1).stp691701310003B (rev1).igs691701310003B_1 (rev1).pdf
PDF 691701320003B WR-TBL Serie 7013 - 3.81 mm Vertical PCB Header THR Type with Flanges 691701320003B (rev1).stp691701320003B (rev1).igs691701320003B_1 (rev1).pdf
PDF 691701340003B WR-TBL Serie 7013 - 3.81 mm Horizontal PCB Header THR Type 691701340003B (rev1).stp691701340003B (rev1).igs691701340003B_1 (rev1).pdf
PDF 691701350003B WR-TBL Serie 7013 - 3.81 mm Horizontal PCB Header THR Type with Flanges 691701350003B (rev1)(2).stp691701350003B_1 (rev1)(2).pdfDownload_IGES_691701350003B (rev1).iges
PDF 691701500003B WR-TBL Serie 7015B - 5.08 mm Open Vertical PCB Header THR Type 691701500003B (rev1).stp691701500003B (rev1).igs691701500003B_1 (rev1).pdf
PDF 691701510003B WR-TBL Serie 7015B - 5.08 mm Close Vertical PCB Header THR Type 691701510003B (rev1).stp691701510003B (rev1).igs691701510003B_1 (rev1).pdf
PDF 691701520003B WR-TBL Serie 7015B - 5.08 mm Close Vertical PCB Header THR Type w. Flanges 691701520003B (rev1).stp691701520003B (rev1).igs691701520003B_1 (rev1).pdf
PDF 691701530003B WR-TBL Serie 7015B - 5.08 mm Open Horizontal PCB Header THR Type 691701530003B (rev1).stp691701530003B (rev1).igs691701530003B_1 (rev1).pdf
PDF 691701540003B WR-TBL Serie 7015B - 5.08 mm Close Horizontal PCB Header THR Type 691701540003B (rev1).stp691701540003B (rev1).igs691701540003B_1 (rev1).pdf
PDF 691701550003B WR-TBL Serie 7015B - 5.08 mm Closed Horizontal PCB Header THR Type with Flanges 691701550003B (rev1).stp691701550003B (rev1).igs691701550003B_1 (rev1).pdf
PDF 691709710303 WR-TBL Serie 7097 - 5.00 mm Horizontal Entry SMT w. Pressure Clamp 691709710303 (rev1).stp3D_691709710303 (rev1).pdfDownload_IGES_691709710303 (rev1).iges
PDF 692121130100 WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692902100001
692901100001
692121130100 (rev1).stp692121130100 (rev1).igs692121130100 (rev16d).IntLib692121130100_1 (rev1).pdf
PDF 692121230100 WR-COM USB 3.0 Type A Horizontal w. Offset 1.04 mm WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692902100001
692901100001
692121230100 (rev1).stp692121230100 (rev1).igs692121230100 (rev16d).IntLib692121230100_1 (rev1).pdf
PDF 692121330100 WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 1.75 mm WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692902100001
692901100001
692121330100 (rev1).stp692121330100 (rev1).igs692121330100 (rev16d).IntLib692121330100_1 (rev1).pdf
PDF 692121430000 WR-COM USB 3.0 Type A Vertical THT WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692902100001
692901100001
692121430000 (rev1).stp692121430000 (rev1).igs692121430000 (rev16d).IntLib3D_692121430000 (rev1).pdf
PDF 692141030100 WR-COM USB 3.0 Type A Stacked WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692902100001
692901100001
692141030100 (rev1).stp692141030100 (rev1).igs692141030100 (rev16d).IntLib692141030100_1 (rev1).pdf
PDF 693010010601 WR-CRD SIM Card Connector (Mini SIM) Header - 6 pins 693010010601 (rev1).stp693010010601 (rev1).igs693010010601 (rev16b).IntLib693010010601_1 (rev1).pdf
PDF 693010020611 WR-CRD SIM Card Connector (Mini SIM) Header Shielded - 6 pins 693010020611 (rev1).stp693010020611 (rev1).igs693010020611 (rev16b).IntLib693010020611_1 (rev1).pdf
PDF 693063010911 WR-CRD SD Card Connector Push & Pull with Card Detection 9 pins 693063010911 (rev1).stp693063010911 (rev1).igs693063010911 (rev16b).IntLib693063010911_1 (rev1).pdf
PDF 693063020911 WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins 693063020911 (rev1).stp693063020911 (rev1).igs693063020911 (rev16b).IntLib693063020911_1 (rev1).pdf
PDF 693072010801 WR-CRD Micro SD Card Connector Hinge 8 pins 693072010801 (rev1).stp693072010801 (rev1).igs693072010801 (rev16b).IntLib693072010801 (rev1).pdf
PDF 693120015011 WR-CRD Compact Flash Card Connector Header 50 pins 693120015011 (rev1).stp693120015011 (rev1).igs693120015011 (rev16b).IntLib693120015011_1 (rev1).pdf
PDF 693120025011 WR-CRD Compact Flash Card Connector Header Reverse type 50 pins 693120025011 (rev1).stp693120025011 (rev1).igs693120025011 (rev16b).IntLib693120025011_1 (rev1).pdf
PDF 693120035011 WR-CRD Compact Flash Card Connector Header Shrouded type 50 pins 693120035011 (rev1).stp693120035011 (rev1).igs693120035011 (rev16b).IntLib693120035011_1 (rev1).pdf

Downloads

Article Specific Files
Files
show