Design Kit Pin & Socket Header WR-PHD

Order Code: 613001

  • Picture

Products

SPEC Order Code Description Files Samples
PDF 60800213421 WR-PHD 2.00 mm Jumper with Test Point 60800213421 (rev1).stp3D_60800213421 (rev1).pdfDownloads_IGES_60800213421 (rev1).iges
PDF 609002115121 WR-PHD 2.54 mm Jumper with Test Point & Pullback 609002115121 (rev1).stp609002115121 (rev1).igs609002115121_1 (rev1).pdf
PDF 60900213421 WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 60900213421 (rev1).stp60900213421 (rev1).igs60900213421_1 (rev1).pdf
PDF 60900213521 WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 60900213521 (rev1).stp60900213521 (rev1).igs60900213521_1 (rev1).pdf
PDF 60900213621 WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 60900213621 (rev1).stp60900213621 (rev1).igs60900213621_1 (rev1).pdf
PDF 60910213421 WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 60910213421 (rev1).stp60910213421 (rev1).igs60910213421_1 (rev1).pdf
PDF 60910813421 WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 60910813421 (rev1).stp60910813421 (rev1).igs60910813421_1 (rev1).pdf
PDF 61000811921 WR-PHD 2.54 mm SMT Socket Header 61000811921 (rev1).stp3D_61000811921 (rev1).pdfDownload_IGES_61000811921 (rev1).iges
PDF 61000813321 WR-PHD 2.54 mm SMT Socket Header 61000813321 (rev1).stp3D_61000813321 (rev1).pdfDownload_IGES_61000813321 (rev1).iges
PDF 61001011921 WR-PHD 2.54 mm SMT Socket Header 61001011921 (rev1).stp3D_61001011921 (rev1).pdfDownload_IGES_61001011921 (rev1).iges
PDF 61001013321 WR-PHD 2.54 mm SMT Socket Header 61001013321 (rev1).stp3D_61001013321 (rev1).pdfDownload_IGES_61001013321 (rev1).iges
PDF 61002011921 WR-PHD 2.54 mm SMT Socket Header 61002011921 (rev1).stp3D_61002011921 (rev1).pdfDownload_IGES_61002011921 (rev1).iges
PDF 61002013321 WR-PHD 2.54 mm SMT Socket Header 61002013321 (rev1).stp6100xx13321_1 (rev1).pdfDownload_IGES_61002013321 (rev1).iges
PDF 61000618221 WR-PHD 2.54 mm SMT Pin Header 61000618221_TYPE_1 (rev1).stp3D_61000618221 (rev1).pdfDownload_IGES_61000618221 (rev1).iges
PDF 61000618321 WR-PHD 2.54 mm SMT Pin Header 61000618321_TYPE_2 (rev1).stp61000618321_TYPE_2 (rev1).igs6100xx18321_1 (rev1).pdf
PDF 61001018221 WR-PHD 2.54 mm SMT Pin Header 61001018221_TYPE_1 (rev1).stp3D_61001018221 (rev1).pdfDownload_IGES_61001018221 (rev1).iges
PDF 61001018321 WR-PHD 2.54 mm SMT Pin Header 61001018321_TYPE_2 (rev1).stp61001018321_TYPE_2 (rev1).igs6100xx18321_1 (rev1).pdf
PDF 61001618221 WR-PHD 2.54 mm SMT Pin Header 61001618221_TYPE_1 (rev1).stp3D_61001618221 (rev1).pdfDownload_IGES_61001618221 (rev1).iges
PDF 61001618321 WR-PHD 2.54 mm SMT Pin Header 61001618321_TYPE_2 (rev1).stp61001618321_TYPE_2 (rev1).igs6100xx18321_1 (rev1).pdf
PDF 61001621121 WR-PHD 2.54 mm SMT Dual Pin Header 61001621121 (rev1).stp61001621121 (rev1).igs61001621121_1 (rev1).pdf
PDF 610008243021 WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry 610008243021 (rev1).stp610008243021 (rev1).igs610008243021_1 (rev1).pdf
PDF 610010243021 WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry 610010243021 (rev1).stp610010243021 (rev1).igs610010243021_1 (rev1).pdf
PDF 610020243021 WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry 610020243021 (rev1).stp610020243021 (rev1).igs610020243021_1 (rev1).pdf
PDF 610106249121 WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled 610106249121 (rev1).stp3D_610106249121 (rev1).pdfDownload_IGES_610106249121 (rev1).iges
PDF 610110249121 WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled 610110249121 (rev1).stp3D_610110249121 (rev1).pdfDownload_IGES_610110249121 (rev1).iges
PDF 610116249121 WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled 610116249121 (rev1).stp3D_610116249121 (rev1).pdfDownload_IGES_610116249121 (rev1).iges
PDF 610106249221 WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle 610106249221 (rev1).stp610106249221_1 (rev1).pdfDownload_IGES_610106249221 (rev1).iges
PDF 610110249221 WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle 610110249221 (rev1).stp610110249221_1 (rev1).pdfDownload_IGES_610110249221 (rev1).iges
PDF 610116249221 WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle 610116249221 (rev1).stp610116249221_1 (rev1).pdfDownload_IGES_610116249221 (rev1).iges
PDF 61030621121 WR-PHD 2.54 mm SMT Dual Pin Header (Reel) 61030621121 (rev1).stp61030621121 (rev1).igs61030621121_1 (rev1).pdf
PDF 61031021121 WR-PHD 2.54 mm SMT Dual Pin Header (Reel) 61031021121 (rev1).stp61031021121 (rev1).igs61031021121_1 (rev1).pdf
PDF 61030821821 WR-PHD 2.54 mm SMT Dual Socket Header (Reel) 61030821821 (rev1).stp61030821821 (rev1).igs61030821821_1 (rev1).pdf
PDF 61031021821 WR-PHD 2.54 mm SMT Dual Socket Header (Reel) 61031021821 (rev1).stp61031021821 (rev1).igs61031021821_1 (rev1).pdf
PDF 61032021821 WR-PHD 2.54 mm SMT Dual Socket Header (Reel) 61032021821 (rev1).stp61032021821 (rev1).igs61032021821_1 (rev1).pdf
PDF 61300811121 WR-PHD 2.54 mm THT Pin Header 61300811121 (rev1).stp61300811121 (rev1).igs3D_61300811121 (rev1).pdf
PDF 61301011121 WR-PHD 2.54 mm THT Pin Header Download_STP_61301011121 (rev1).stp3D_61301011121 (rev1).pdfDownload_IGES_61301011121 (rev1).iges
PDF 61302011121 WR-PHD 2.54 mm THT Pin Header 61302011121 (rev1).stp61302011121 (rev1).igs3D_61302011121 (rev1).pdf
PDF 61300811021 WR-PHD 2.54 mm THT Angled Pin Header 61300811021 (rev1).stp61300811021 (rev1).iges61300811021_1 (rev1).pdf
PDF 61301011021 WR-PHD 2.54 mm THT Angled Pin Header 61301011021 (rev1).stp61301011021 (rev1).igs61301011021_1 (rev1).pdf
PDF 61301811021 WR-PHD 2.54 mm THT Angled Pin Header 61301811021 (rev1).stp61301811021 (rev1).iges61301811021_1 (rev1).pdf
PDF 61300811821 WR-PHD 2.54 mm Socket Header 61300811821 (rev1).stp61300811821 (rev1).iges61300811821_1 (rev1).pdf
PDF 61301011821 WR-PHD 2.54 mm Socket Header 61301011821 (rev1).stp61301011821 (rev1).igs61301011821_1 (rev1).pdf
PDF 61302011821 WR-PHD 2.54 mm Socket Header 61302011821 (rev1).stp61302011821 (rev1).iges61302011821_1 (rev1).pdf
PDF 613008143121 WR-PHD 2.54 mm Angled Socket Header 613008143121 (rev1).stp613008143121 (rev1).igs613008143121_1 (rev1).pdf
PDF 613010143121 WR-PHD 2.54 mm Angled Socket Header 613010143121 (rev1).stp613010143121 (rev1).igs613010143121_1 (rev1).pdf
PDF 613020143121 WR-PHD 2.54 mm Angled Socket Header 613020143121 (rev1).stp613020143121 (rev1).igs613020143121_1 (rev1).pdf
PDF 61300815721 WR-PHD 2.54 mm Socket Header Bottom Entry 61300815721 (rev1).stp61300815721 (rev1).igs61300815721_1 (rev1).pdf
PDF 61301015721 WR-PHD 2.54 mm Socket Header Bottom Entry 61301015721 (rev1).stp61301015721 (rev1).igs61301015721_1 (rev1).pdf
PDF 61302015721 WR-PHD 2.54 mm Socket Header Bottom Entry 61302015721 (rev1).stp61302015721 (rev1).igs61302015721_1 (rev1).pdf
PDF 61300821021 WR-PHD 2.54 mm THT Angled Dual Pin Header 61300821021 (rev1).stp61300821021 (rev1).iges61300821021_1 (rev1).pdf
PDF 61301021021 WR-PHD 2.54 mm THT Angled Dual Pin Header 61301021021 (rev1).stp61301021021 (rev1).igs61301021021_1 (rev1).pdf
PDF 61302021021 WR-PHD 2.54 mm THT Angled Dual Pin Header 61302021021 (rev1).stp61302021021 (rev1).igs61302021021_1 (rev1).pdf
PDF 61300821121 WR-PHD 2.54 mm THT Dual Pin Header Download_STP_61300821121 (rev1).stp3D_61300821121 (rev1).pdfDownload_IGES_61300821121 (rev1).iges
PDF 61301021121 WR-PHD 2.54 mm THT Dual Pin Header Download_STP_61301021121 (rev1).stp3D_61301021121 (rev1).pdfDownload_IGES_61301021121 (rev1).iges
PDF 61302021121 WR-PHD 2.54 mm THT Dual Pin Header Download_STP_61302021121 (rev1).stp3D_61302021121 (rev1).pdfDownload_IGES_61302021121 (rev1).iges
PDF 613008216921 WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large 613008216921 (rev1).stp613008216921 (rev1).igs613008216921 (rev1).pdf
PDF 613010216921 WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large 613010216921 (rev1).stp613010216921 (rev1).igs613010216921 (rev1).pdf
PDF 613020216921 WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large 613020216921 (rev1).stp613020216921 (rev1).igs613020216921 (rev1).pdf
PDF 61300821821 WR-PHD 2.54 mm Dual Socket Header 61300821821 (rev1).stp61300821821 (rev1).igs61300821821 (rev1).iges61300821821_1 (rev1).pdf
PDF 61301021821 WR-PHD 2.54 mm Dual Socket Header 61301021821 (rev1).stp61301021821 (rev1).iges61301021821_1 (rev1).pdf
PDF 61302021821 WR-PHD 2.54 mm Dual Socket Header 61302021821 (rev1).stp61302021821 (rev1).igs61302021821 (rev1).iges61302021821_1 (rev1).pdf
PDF 613008243121 WR-PHD 2.54 mm Angled Dual Socket Header 613008243121 (rev1).stp3D_613008243121 (rev1).pdfDownload_IGES_613008243121 (rev1).iges
PDF 613010243121 WR-PHD 2.54 mm Angled Dual Socket Header Downlaod_STP_613010243121 (rev1).stp3D_613010243121 (rev1).pdfDownload_IGES_613010243121 (rev1).iges
PDF 613020243121 WR-PHD 2.54 mm Angled Dual Socket Header Download_STP_613020243121 (rev1).stp3D_613020243121 (rev1).pdfDownload_IGES_613020243121 (rev1).iges
PDF 61300825721 WR-PHD 2.54 mm Dual Socket Header Bottom Entry 61300825721 (rev1).stp61300825721 (rev1).igs61300825721_1 (rev1).pdf
PDF 61301025721 WR-PHD 2.54 mm Dual Socket Header Bottom Entry 61301025721 (rev1).stp61301025721 (rev1).igs61301025721_1 (rev1).pdf
PDF 61302025721 WR-PHD 2.54 mm Dual Socket Header Bottom Entry 61302025721 (rev1).stp61302025721 (rev1).igs61302025721_1 (rev1).pdf
PDF 61303211221 WR-PHD 2.54 mm THT Board Stacker 61303211221 (rev1).stp61303211221 (rev1).igs61303211221_1 (rev1).pdf
PDF 61303218521 WR-PHD 2.54 mm THT Board Stacker 61303218521 (rev1).stp61303218521 (rev1).igs61303218521_1 (rev1).pdf
PDF 61306421221 WR-PHD 2.54 mm THT Dual Board Stacker 61306421221 (rev1).stp61306421221 (rev1).igs61306421221_1 (rev1).pdf
PDF 61306428521 WR-PHD 2.54 mm THT Dual Board Stacker 61306428521 (rev1).stp61306428521 (rev1).igs61306428521_1 (rev1).pdf
PDF 62000411121 WR-PHD 2.00 mm THT Pin Header Download_STP_62000411121 (rev1).stp3D_62000411121 (rev1).pdfDownload_IGES_62000411121 (rev1).iges
PDF 62000811121 WR-PHD 2.00 mm THT Pin Header Download_STP_62000811121 (rev1).stp3D_62000811121 (rev1).pdfDownload_IGES_62000811121 (rev1).iges
PDF 62001011121 WR-PHD 2.00 mm THT Pin Header 62001011121 (rev1).stp3D_62001011121 (rev1).pdfDownload_IGES_62001011121 (rev1).iges
PDF 62002011121 WR-PHD 2.00 mm THT Pin Header 62002011121 (rev1).stp3D_62002011121 (rev1).pdfDownload_IGES_62002011121 (rev1).iges
PDF 62003211121 WR-PHD 2.00 mm THT Pin Header 62003211121 (rev1).stp3D_62003211121 (rev1).pdfDownload_IGES_62003211121 (rev1).iges
PDF 62000411821 WR-PHD 2.00 mm Socket Header 62000411821 (rev1).stp62000411821_1 (rev1).pdfDownload_IGES_62000411821 (rev1).iges
PDF 62000811821 WR-PHD 2.00 mm Socket Header 62000811821 (rev1).stp62000811821_1 (rev1).pdfDownload_IGES_62000811821 (rev1).iges
PDF 62001011821 WR-PHD 2.00 mm Socket Header 62001011821 (rev1).stp62001011821_1 (rev1).pdfDownload_IGES_62001011821 (rev1).iges
PDF 62002011821 WR-PHD 2.00 mm Socket Header 62002011821 (rev1).stp62002011821_1 (rev1).pdfDownload_IGES_62002011821 (rev1).iges
PDF 62003211821 WR-PHD 2.00 mm Socket Header 62003211821 (rev1).stp62003211821_1 (rev1).pdfDownload_IGES_62003211821 (rev1).iges
PDF 62000421121 WR-PHD 2.00 mm THT Dual Pin Header 62000421121 (rev1).stp62000421121_1 (rev1).pdfDownload_IGES_62000421121 (rev1).iges
PDF 62000821121 WR-PHD 2.00 mm THT Dual Pin Header 62000821121 (rev1).stp62000821121 (rev1).iges62000821121_1 (rev1).pdf
PDF 62001021121 WR-PHD 2.00 mm THT Dual Pin Header 62001021121 (rev1).stp62001021121_1 (rev1).pdfDownload_IGES_62001021121 (rev1).iges
PDF 62002021121 WR-PHD 2.00 mm THT Dual Pin Header 62002021121 (rev1).stp62002021121_1 (rev1).pdfDownload_IGES_62002021121 (rev1).iges
PDF 62002821121 WR-PHD 2.00 mm THT Dual Pin Header 62002821121 (rev1).stp62002821121_1 (rev1).pdfDownload_IGES_62002821121 (rev1).iges
PDF 62000821821 WR-PHD 2.00 mm Dual Socket Header 62000821821 (rev1).stp62000821821_1 (rev1).pdfDownload_IGES_62000821821 (rev1).iges
PDF 62001021821 WR-PHD 2.00 mm Dual Socket Header 62001021821 (rev1).stp62001021821_1 (rev1).pdfDownload_IGES_62001021821 (rev1).iges
PDF 62002021821 WR-PHD 2.00 mm Dual Socket Header 62002021821 (rev1).stp62002021821_1 (rev1).pdfDownload_IGES_62002021821 (rev1).iges
PDF 62002821821 WR-PHD 2.00 mm Dual Socket Header 62002821821 (rev1).stp62002821821_1 (rev1).pdfDownload_IGES_62002821821 (rev1).iges
PDF 62004021821 WR-PHD 2.00 mm Dual Socket Header 62004021821 (rev1).stp62004021821 (rev1).iges62004021821_1 (rev1).pdf
PDF 62130421021 WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm (Reel) 62130421021 (rev1).stp62130421021 (rev1).iges62130421021 (rev1).pdf
PDF 62130821021 WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm (Reel) 62130821021 (rev1).stp62130821021 (rev1).iges62130821021 (rev1).pdf
PDF 62131021021 WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm (Reel) 62131021021 (rev1).stp62131021021 (rev1).iges62131021021 (rev1).pdf
PDF 62131421021 WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm (Reel) 62131421021 (rev1).stp62131421021 (rev1).iges62131421021 (rev1).pdf
PDF 62132021021 WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm (Reel) 62132021021 (rev1).stp62132021021 (rev1).iges62132021021 (rev1).pdf
PDF 62130421821 WR-PHD 2.00 mm Dual SMT Socket Header Low Profile (Reel) 62130421821 (rev1).stp62130421821_1 (rev1).pdfDownload_IGES_62130421821 (rev1).iges
PDF 62130621821 WR-PHD 2.00 mm Dual SMT Socket Header Low Profile (Reel) 62130621821 (rev1).stp62130621821_1 (rev1).pdfDownload_IGES_62130621821 (rev1).iges
PDF 62131021821 WR-PHD 2.00 mm Dual SMT Socket Header Low Profile (Reel) 62131021821 (rev1).stp62131021821_1 (rev1).pdfDownload_STP_62131021821 (rev1).iges
PDF 62131621821 WR-PHD 2.00 mm Dual SMT Socket Header Low Profile (Reel) 62131621821 (rev1).stp62131621821_1 (rev1).pdfDownload_IGES_62131621821 (rev1).iges
PDF 62130821921 WR-PHD 2.00 mm SMD Dual Pin Header (Reel) 62130821921 (rev1).stp62130821921_1 (rev1).pdfDownload_IGES_62130821921 (rev1).iges
PDF 62131021921 WR-PHD 2.00 mm SMD Dual Pin Header (Reel) 62131021921 (rev1).stp62131021921_1 (rev1).pdfDownload_IGES_62131021921 (rev1).iges
PDF 62131621921 WR-PHD 2.00 mm SMD Dual Pin Header (Reel) 62131621921 (rev1).stp62131621921_1 (rev1).pdfDownload_IGES_62131621921 (rev1).iges
PDF 62132021921 WR-PHD 2.00 mm SMD Dual Pin Header (Reel) 62132021921 (rev1).stp62132021921_1 (rev1).pdfDownload_IGES_62132021921 (rev1).iges
PDF 621304242921 WR-PHD 2.00 mm Dual SMT Socket Header (Reel) 621304242921 (rev1).stp621304242921_1 (rev1).pdfDownload_IGES_621304242921 (rev1).iges
PDF 621308242921 WR-PHD 2.00 mm Dual SMT Socket Header (Reel) 621308242921 (rev1).stp621308242921_1 (rev1).pdfDownload_IGES_621308242921 (rev1).iges
PDF 621310242921 WR-PHD 2.00 mm Dual SMT Socket Header (Reel) 621310242921 (rev1).stp621310242921_1 (rev1).pdfDownload_IGES_621310242921 (rev1).iges
PDF 621320242921 WR-PHD 2.00 mm Dual SMT Socket Header (Reel) 621320242921 (rev1).stp621320242921_1 (rev1).pdfDownload_IGES_621320242921 (rev1).iges
PDF 621308245821 WR-PHD 2.00 mm SMT Dual Pin Header Low Profile (Reel) 621308245821 (rev1).stp621308245821_1 (rev1).pdfDownload_IGES_621308245821 (rev1).iges
PDF 621310245821 WR-PHD 2.00 mm SMT Dual Pin Header Low Profile (Reel) 621310245821 (rev1).stp621310245821_1 (rev1).pdfDownload_STP_621310245821 (rev1).iges
PDF 621316245821 WR-PHD 2.00 mm SMT Dual Pin Header Low Profile (Reel) 621316245821 (rev1).stp621316245821_1 (rev1).pdfDownload_IGES_621316245821 (rev1).iges
PDF 621320245821 WR-PHD 2.00 mm SMT Dual Pin Header Low Profile (Reel) 621320245821 (rev1).stp621320245821_1 (rev1).pdfDownload_IGES_621320245821 (rev1).iges
PDF 621308284521 WR-PHD 2.00 mm SMT Angled Dual Pin Header Download_STP_621308284521 (rev1).stp3D_621308284521 (rev1).pdfDownload_IGES_621308284521 (rev1).iges
PDF 621310284521 WR-PHD 2.00 mm SMT Angled Dual Pin Header Download_STP_621310284521 (rev1).stp3D_621310284521 (rev1).pdfDownload_IGES_621310284521 (rev1).iges
PDF 621320284521 WR-PHD 2.00 mm SMT Angled Dual Pin Header Download_STP_621320284521 (rev1).stp3D_621320284521 (rev1).pdfDownload_IGES_621320284521 (rev1).iges
PDF 622002115121 WR-PHD 1.27 mm Jumper 1x2 with Pullback 622002115121 (rev1).stp622002115121 (rev1).igs622002115121_1 (rev1).pdf
PDF 62200213421 WR-PHD 1.27 mm Jumper 1x2 62200213421 (rev1).stp62200213421 (rev1).igs
PDF 62200421121 WR-PHD 1.27 mm THT Dual Pin Header 62200421121 (rev1).stp62200421121_1 (rev1).pdfDownload_IGES_62200421121 (rev1).iges
PDF 62200821121 WR-PHD 1.27 mm THT Dual Pin Header 62200821121 (rev1).stp62200821121_1 (rev1).pdfDownload_IGES_62200821121 (rev1).iges
PDF 62201021121 WR-PHD 1.27 mm THT Dual Pin Header 62201021121 (rev1).stp62201021121_1 (rev1).pdfDownload_IGES_62201021121 (rev1).iges
PDF 62201421121 WR-PHD 1.27 mm THT Dual Pin Header 62201421121 (rev1).stp62201421121_1 (rev1).pdfDownload_IGES_62201421121 (rev1).iges
PDF 62201621121 WR-PHD 1.27 mm THT Dual Pin Header 62201621121 (rev1).stp62201621121_1 (rev1).pdfDownload_IGES_62201621121 (rev1).iges
PDF 62202021121 WR-PHD 1.27 mm THT Dual Pin Header 62202021121 (rev1).stp62202021121_1 (rev1).pdfDownload_IGES_62202021121 (rev1).iges
PDF 62202821121 WR-PHD 1.27 mm THT Dual Pin Header 62202821121 (rev1).stp62202821121_1 (rev1).pdfDownload_IGES_62202821121 (rev1).iges
PDF 62200421821 WR-PHD 1.27 mm Dual Socket Header 62200421821 (rev1).stp62200421821_1 (rev1).pdfDownload_IGES_62200421821 (rev1).iges
PDF 62200821821 WR-PHD 1.27 mm Dual Socket Header 62200821821 (rev1).stp62200821821_1 (rev1).pdfDownload_IGES_62200821821 (rev1).iges
PDF 62201021821 WR-PHD 1.27 mm Dual Socket Header 62201021821 (rev1).stp62201021821_1 (rev1).pdfDownload_IGES_62201021821 (rev1).iges
PDF 62201421821 WR-PHD 1.27 mm Dual Socket Header 62201421821 (rev1).stp62201421821_1 (rev1).pdfDownload_IGES_62201421821 (rev1).iges
PDF 62201621821 WR-PHD 1.27 mm Dual Socket Header 62201621821 (rev1).stp62201621821_1 (rev1).pdfDownload_IGES_62201621821 (rev1).iges
PDF 62202021821 WR-PHD 1.27 mm Dual Socket Header 62202021821 (rev1).stp62202021821_1 (rev1).pdfDownload_IGES_62202021821 (rev1).iges
PDF 62202821821 WR-PHD 1.27 mm Dual Socket Header 62202821821 (rev1).stp62202821821_1 (rev1).pdfDownload_IGES_62202821821 (rev1).iges
PDF 62330821021 WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm (Reel) 62330821021 (rev1).stp62330821021 (rev1).iges62330821021_1 (rev1).pdf
PDF 62331021021 WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm (Reel) 62331021021 (rev1).stp62331021021 (rev1).iges62331021021_1 (rev1).pdf
PDF 62332021021 WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm (Reel) 62332021021 (rev1).stp62332021021 (rev1).iges62332021021_1 (rev1).pdf
PDF 62332821021 WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm (Reel) 62332821021 (rev1).stp62332821021 (rev1).iges62332821021_1 (rev1).pdf
PDF 623310235321 WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) 623310235321 (rev1).stp623310235321 (rev1).iges623310235321 (rev1).pdf
PDF 623326235321 WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) 623326235321 (rev1).stp623326235321 (rev1).iges623326235321 (rev1).pdf
PDF 623350235321 WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) 623350235321 (rev1).stp623350235321 (rev1).iges623350235321 (rev1).pdf
PDF 623310235521 WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm 623310235521 (rev1).stp623310235521_1 (rev1).pdfDownload_IGES_623310235521 (rev1).iges
PDF 623326235521 WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm 623326235521 (rev1).stp623326235521_1 (rev1).pdfDownload_IGES_623326235521 (rev1).iges
PDF 623350235521 WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm 623350235521 (rev1).stp623350235521_1 (rev1).pdfDownload_IGES_623350235521 (rev1).iges

Downloads

Article Specific Files
Files
show