Design Kit Communication Connectors

Order Code: 614001

  • Picture

Products

SPEC Order Code Description Mates with Files Samples
PDF 61400413321 WR-COM USB 2.0 Type B Vertical 61400413321 (rev1).stp61400413321 (rev1).igs61400413321_1 (rev1).pdf
PDF 614004134726 WR-COM USB 2.0 Type A Up Right Download_STP_614004134726 (rev1).stpDownload_IGS_614004134726 (rev1).igs3D_614004134726 (rev1).pdf
PDF 614004135023 WR-COM USB 2.0 Type A Vertical WR-COM USB 2.0 Plug Type A SMT w. Clip
614004135023 (rev1).stp614004135023 (rev1).igs614004135023 (rev16d).IntLib614004135023_1 (rev1).pdf
PDF 61400416021 WR-COM USB 2.0 Type A Horizontal Download_STP_61400416021 (rev1).stp3D_61400416021 (rev1).pdfDownload_IGES_61400416021 (rev1).iges
PDF 61400416121 WR-COM USB 2.0 Horizontal THT Download_STP_61400416121 (rev1).stpDownload_IGS_61400416121 (rev1).igs3D_61400416121 (rev1).pdf
PDF 614004184726 WR-COM USB 2.0 Type A Up Right THT Download_STP_614004184726 (rev1).stp3D_614004184726 (rev1).pdfDownload_IGES_614004184726 (rev1).iges
PDF 614004185023 WR-COM USB 2.0 Type A Vertical Short Type THT Download_STP_614004185023 (rev1).stpDownload_IGS_614004185023 (rev1).igs3D_614004185023 (rev1).pdf
PDF 614004190021 WR-COM USB 2.0 Type A Horizontal THT Download_STP_614004190021 (rev1).stpDownload_IGS_614004190021 (rev1).igs3D_614004190021 (rev1).pdf
PDF 614008235023 WR-COM USB 2.0 Type A Vertical Dual WR-COM USB 2.0 Plug Type A SMT w. Clip
614008235023 (rev1).stp614008235023 (rev1).igs614008235023 (rev16d).IntLib614008235023_1 (rev1).pdf
PDF 61400826021 WR-COM USB 2.0 Type A Horizontal Dual Stacked Download_STP_61400826021 (rev1).stp3D_61400826021 (rev1).pdfDownload_IGES_61400826021 (rev1).iges
PDF 614104150121 WR-COM USB 2.0 THT Type A Horizontal Slim Type 614104150121 (rev1).stp614104150121 (rev1).igs614104150121 (rev16d).IntLib614104150121_1 (rev1).pdf
PDF 614104190121 WR-COM USB 2.0 Type A Horizontal THT Short Type Download_STP_614104190121 (rev1).stpDownload_IGS_614104190121 (rev1).igs3D_614104190121 (rev1).pdf
PDF 614105150621 WR-COM Micro USB 2.0 Type AB Vertical 5 Contacts 614105150621 (rev1).stp614105150621 (rev1).igs614105150621 (rev16d).IntLib614105150621_1 (rev1).pdf
PDF 614105150721 WR-COM Micro USB 2.0 Type B Vertical 5 Contacts 614105150721 (rev1).stp614105150721 (rev1).iges614105150721_1 (rev1).pdf
PDF 618009217222 WR-DSUB Female Terminal Housing 618009217222 (rev1).stp618009217222 (rev1).iges618009217222_1 (rev1).pdf
PDF 618009221823 WR-DSUB Male IDC 618009221823 (rev1).stp618009221823 (rev1).igs618009221823 (rev1).iges618009221823_1 (rev1).pdf
PDF 61800924823 WR-DSUB Male Solder Bucket 61800924823 (rev1).stp61800924823 (rev1).iges61800924823_1 (rev1).pdf
PDF 61800925123 WR-DSUB Female PCB Connector 61800925123 (rev1).stp61800925123 (rev1).iges61800925123 (rev1).pdf
PDF 629004113921 WR-COM USB 2.0 Plug Type A SMT w. Clip Download_STP_629004113921 (rev1).stpDownload_IGS_629004113921 (rev1).igs3D_629004113921 (rev1).pdf
PDF 62900416021 WR-COM USB 2.0 SMT Type A Horizontal Download_STP_62900416021 (rev1).stpDownload_IGS_62900416021 (rev1).igs3D_62900416021 (rev1).pdf
PDF 629104151021 WR-COM USB 2.0 Type A Horizontal SMT with pegs 629104151021 (rev1).stp629104151021 (rev1).igs629104151021 (rev16d).IntLib629104151021_1 (rev1).pdf
PDF 62910416121 WR-COM USB 2.0 Type B SMT Horizontal 62910416121 (rev1).stp62910416121 (rev1).igs62910416121 (rev16d).IntLib62910416121 (rev1).iges62910416121 (rev1).pdf62910416121_1 (rev1).pdf
PDF 629104190121 WR-COM USB 2.0 Type A Horizontal SMT Short Type 629104190121 (rev1).stp629104190121 (rev1).iges629104190121_1 (rev1).pdf
PDF 629105136821 WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts 629105136821 (rev1).stp629105136821 (rev1).igs629105136821 (rev16d).IntLib629105136821_1 (rev1).pdf
PDF 629105150521 Type B with Pegs, High Current at Pin 1 & Pin 5 Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current 629105150521 (rev1).stp629105150521 (rev16d).IntLib629105150521 (rev1).pdfDownload_IGES_629105150521 (rev1).iges
PDF 629105150921 WR-COM Micro USB 2.0 Type AB Horizontal Download_STP_629105150921 (rev1).stpDownload_IGS_629105150921 (rev1).igs3D_629105150921 (rev1).pdf
PDF 632121300001 WR-COM USB 3.1 Type A Receptacle Horizontal THT Power Delivery Download_STP_632121300001 (rev1).stp3D_632121300001 (rev1).pdfDownload_IGES_632121300001 (rev1).iges
PDF 632712000011 WR-COM USB 3.1 Type C Plug Horizontal SMT Download_STP_632712000011 (rev1).stp3D_632712000011 (rev1).pdfDownload_IGES_632712000011 (rev1).iges
PDF 632723100011 WR-COM USB 3.1 Type C Receptacle Horizontal THT / SMT Download_STP_632723100011 (rev1).stpDownload_3D_632723100011 (rev1).pdfDownload_IGES_632723100011 (rev1).iges
PDF 632723300011 WR-COM USB 3.1 Type C Receptacle Horizontal THT / SMT Download_STP_632723300011 (rev1).stpDownload_3D_632723300011 (rev1).pdfDownload_IGES_632723300011 (rev1).iges
PDF 651005136421 WR-COM Mini USB 2.0 Type B Vertical 5 Contacts 651005136421 (rev1).stp651005136421 (rev1).igs651005136421 (rev16d).IntLib651005136421_1 (rev1).pdf
PDF 65100516121 WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Download_STP_65100516121 (rev1).stpDownload_IGS_65100516121 (rev1).igs3D_65100516121 (rev1).pdf
PDF 651305142821 WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts Download_STP_651305142821 (rev1).stpDownload_IGS_651305142821 (rev1).igs3D_651305142821 (rev1).pdf
PDF 685119134923 WR-COM HDMI SMT Horizontal Download_STP_685119134923 (rev1).stp3D_685119134923 (rev1).pdfDownload_IGES_685119134923 (rev1).iges
PDF 685119135725 WR-COM HDMI SMT Horizontal with M3 screw 685119135725 (rev1).stp685119135725_1 (rev1).pdfDownload_IGES_685119135725 (rev1).iges
PDF 685119136923 WR-COM Mini HDMI SMT Horizontal 685119136923 (rev1).stp685119136923 (rev1).igs685119136923 (rev16d).IntLib685119136923 (rev1).pdf
PDF 685119248123 WR-COM Micro HDMI Horizontal SMT 685119248123 (rev1).stp685119248123 (rev1).igs685119248123 (rev16d).IntLib685119248123 (rev1).pdf
PDF 685119248223 WR-COM Micro HDMI Horizontal SMT Hybrid Mount 685119248223 (rev1).stp685119248223 (rev1).igs685119248223 (rev16d).IntLib685119248223 (rev1).iges685119248223 (rev1).pdf
PDF 692112030100 WR-COM USB 3.0 Type A SMT Plug with Clip 692902100001
Download_STP_692112030100 (rev1).stpDownload_IGS_692112030100 (rev1).igs3D_692112030100 (rev1).pdf
PDF 692121030100 WR-COM USB 3.0 Type A Horizontal 692902100001
Download_STP_692121030100 (rev1).stpDownload_IGS_692121030100 (rev1).igs3D_692121030100 (rev1).pdf
PDF 692121130100 WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692901100001
692902100001
692121130100 (rev1).stp692121130100 (rev1).igs692121130100 (rev16d).IntLib692121130100_1 (rev1).pdf
PDF 692121230100 WR-COM USB 3.0 Type A Horizontal w. Offset 1.04 mm WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692901100001
692902100001
692121230100 (rev1).stp692121230100 (rev1).igs692121230100 (rev16d).IntLib692121230100_1 (rev1).pdf
PDF 692121330100 WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 1.75 mm WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692901100001
692902100001
692121330100 (rev1).stp692121330100 (rev1).igs692121330100 (rev16d).IntLib692121330100_1 (rev1).pdf
PDF 692121430000 WR-COM USB 3.0 Type A Vertical THT WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692901100001
692902100001
692121430000 (rev1).stp692121430000 (rev1).igs692121430000 (rev16d).IntLib3D_692121430000 (rev1).pdf
PDF 692122030100 WR-COM USB 3.0 Type A Horizontal SMD Download_STP_692122030100 (rev1).stpDownload_IGS_692122030100 (rev1).igs3D_692122030100 (rev1).pdf
PDF 692141030100 WR-COM USB 3.0 Type A Stacked WR-COM USB 3.0 Cable Assemblies
WR-COM USB 3.0 Type A SMT Plug with Clip
692901100001
692902100001
692141030100 (rev1).stp692141030100 (rev1).igs692141030100 (rev16d).IntLib692141030100_1 (rev1).pdf
PDF 692221030100 WR-COM USB 3.0 Type B Horizontal Download_STP_692221030100 (rev1).stpDownload_IGS_692221030100 (rev1).igs3D_692221030100 (rev1).pdf
PDF 692622030100 WR-COM Micro USB 3.0 Type B Horizontal SMT Download_STP_692622030100 (rev1).stpDownload_IGS_692622030100 (rev1).igs3D_692622030100 (rev1).pdf
PDF 692622420101 WR-COM Micro USB 3.0 Type B Vertical SMT Download_STP_692622420101 (rev1).stp3D_692622420101 (rev1).pdfDownload_IGES_692622420101 (rev1).iges
PDF 693010020611 WR-CRD SIM Card Connector (Mini SIM) Header Shielded - 6 pins 693010020611 (rev1).stp693010020611 (rev1).igs693010020611 (rev16b).IntLib693010020611_1 (rev1).pdf
PDF 693022010811 WR-CRD Micro SIM Card Connector Hinge Type 693022010811 (rev1).stp693022010811 (rev1).igs693022010811 (rev16b).IntLib693022010811_1 (rev1).pdf
PDF 693023010811 WR-CRD Micro SIM Card Connector Push & Pull with Card Detection 693023010811 (rev1).stp693023010811 (rev1).igs693023010811 (rev16b).IntLib693023010811_1 (rev1).pdf
PDF 693043020611 WR-CRD Nano SIM Card Connector 693043020611 (rev1).stp693043020611 (rev1).igs693043020611_1 (rev1).pdf
PDF 693061010911 WR-CRD SD Card Connector Push & Push with Card Detection 9 pins 693061010911 (rev1).stp693061010911 (rev1).iges693061010911_1 (rev1).pdf
PDF 693063010911 WR-CRD SD Card Connector Push & Pull with Card Detection 9 pins 693063010911 (rev1).stp693063010911 (rev1).igs693063010911 (rev16b).IntLib693063010911_1 (rev1).pdf
PDF 693063020911 WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins 693063020911 (rev1).stp693063020911 (rev1).igs693063020911 (rev16b).IntLib693063020911_1 (rev1).pdf
PDF 693071010811 WR-CRD Micro SD Card Connector Push & Push 8 pins Download_STP_693071010811 (rev1).stpDownload_IGS_693071010811 (rev1).igs3D_693071010811 (rev1).pdf
PDF 693072010801 WR-CRD Micro SD Card Connector Hinge 8 pins 693072010801 (rev1).stp693072010801 (rev1).igs693072010801 (rev16b).IntLib693072010801 (rev1).pdf

Downloads

Article Specific Files

Files
show