Design Kit WR-BTB

Order Code: 658001

  • Picture

Products

SPEC Order Code Description Mates with Files Samples
PDF 658101003064 WR-BTB 1.00 mm Female Vertical SMT 10.30 Receptacle 658156303064
658158303064
Download_STP_658101003064 (rev1).stp3D_658101003064 (rev1).pdfDownload_IGES_658101003064 (rev1).iges
PDF 658105303064 WR-BTB 1.00 mm Female Vertical SMT 5.30 Receptacle 658156303064
658158303064
Download_STP_658105303064 (rev1).stp3D_658105303064 (rev1).pdfDownload_IGES_658105303064 (rev1).iges
PDF 658107303064 WR-BTB 1.00 mm Female Vertical SMT 7.30 Receptacle 658156303064
658158303064
Download_STP_658107303064 (rev1).stp3D_658107303064 (rev1).pdfDownload_IGES_658107303064 (rev1).iges
PDF 658156303064 WR-BTB 1.00 mm Male Vertical SMT 6.35 Plug 658101003064
658105303064
658107303064
Download_STP_658156303064 (rev1).stp3D_658156303064 (rev1).pdfDownload_IGES_658156303064 (rev1).iges
PDF 658158303064 WR-BTB 1.00 mm Male Vertical SMT 8.35 Plug 658101003064
658105303064
658107303064
Download_STP_658158303064 (rev1).stp3D_658158303064 (rev1).pdfDownload_IGES_658158303064 (rev1).iges
PDF 658801103040 WR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle 658855603040
Download_STP_658801103040 (rev1).stp3D_658801103040 (rev1).pdfDownload_IGES_658801103040 (rev1).iges
PDF 658801103080 WR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle 658854613080
658857603080
Download_STP_658801103080 (rev1).stp3D_658801103080 (rev1).pdfDownload_IGES_658801103080 (rev1).iges
PDF 658803713080 WR-BTB 0.80 mm Female Vertical SMT 3.75 Receptacle w. Chamfer 658854613080
658857603080
Download_STP_658803713080 (rev1).stp3D_658803713080 (rev1).pdfDownload_IGES_658803713080 (rev1).iges
PDF 658807713040 WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer 658855603040
Download_STP_658807713040 (rev1).stp3D_658807713040 (rev1).pdfDownload_IGES_658807713040 (rev1).iges
PDF 658807713080 WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer 658854613080
658857603080
Download_STP_658807713080 (rev1).stp3D_658807713080 (rev1).pdfDownload_IGES_658807713080 (rev1).iges
PDF 658807713100 WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer 658855603100
Download_STP_658807713100 (rev1).stp3D_658807713100 (rev1).pdfDownload_IGES_658807713100 (rev1).iges
PDF 658854613080 WR-BTB 0.80 mm Male Vertical SMT 4.60 Plug w. Chamfer 658801103080
658803713080
658807713080
Download_STP_658854613080 (rev1).stp3D_658854613080 (rev1).pdfDownload_IGES_658854613080 (rev1).iges
PDF 658855603040 WR-BTB 0.80 mm Male Vertical SMT 5.60 Plug 658801103040
658807713040
Download_STP_658855603040 (rev1).stp3D_658855603040 (rev1).pdfDownload_IGES_658855603040 (rev1).iges
PDF 658855603100 WR-BTB 0.80 mm Male Vertical SMT 5.60 Plug 658807713100
Download_STP_658855603100 (rev1).stp3D_658855603100 (rev1).pdfDownload_IGES_658855603100 (rev1).iges
PDF 658857603080 WR-BTB 0.80 mm Male Vertical SMT 7.60 Plug 658801103080
658803713080
658807713080
Download_STP_658857603080 (rev1).stp3D_658857603080 (rev1).pdfDownload_IGES_658857603080 (rev1).iges

Downloads

Article Specific Files

Files
show