WS-DESV SMD Detector Switch 4.7x3.7 mm

  • Picture

MATERIAL PROPERTIES

Cover Material PA46

PROPERTIES

Cover Flammability Rating UL94 HB
Cover Color Black
Actuator Material LCP
Actuator Flammability Rating UL94 V-0
Actuator Color Black
Frame Material LCP
Frame Flammability Rating UL94 V-0
Frame Color Black
Moveable Contact Material Stainless Steel
Moveable Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
VR 5 V (DC)
Contact Resistance Initial 500 mΩ
Contact Resistance After Life Test 1 Ω
RISO 100 MΩ
Withstanding Voltage 250 V (AC)
Operation Force 60 g
Schematic SPST-NO
Qty. 1500

ELECTRICAL PROPERTIES

IR 1 mA

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

SPEC Order Code Operation Force
(g)
Schematic Qty. Files Design Kit Samples
1 PDF 461011220101 60 SPST-NO 1500 461011220101 (rev1).stp461011220101 (rev1).igsAltium_WS-DESV (rev19a).IntLib 499001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Detector switches ; detect switches ; detector ; detector switch smd ;detector switch