WS-DISV Small Compact SMD with Raised Actuator 2.54 mm

  • Picture

PROPERTIES

Cover Flammability Rating UL94 V-0
Cover Color Black
Base Material PA9T
Base Flammability Rating UL94 V-0
Base Color Black
Actuator Material PA46
Actuator Flammability Rating UL94 V-0
Actuator Color White
Contact Material Copper Alloy
Contact Plating Gold
Terminal Material Copper Alloy
Terminal Plating Gold
IR 25 mA
VR 24 V (DC)
IR 100 mA
VR 50 V (DC)
Contact Resistance Initial 50 mΩ
Contact Resistance After Life Test 100 mΩ
RISO 100 MΩ
Withstanding Voltage 500 V (AC)
Actuator Type Raise Type
Switch Position Off
Washable No

MATERIAL PROPERTIES

Cover Material PA9T

MECHANICAL PROPERTIES

Operation Force 600 g

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

SPEC Order Code L
(mm)
Qty. Files Design Kit Samples
11 PDF 418121270801 3.48 800 418121270801 (rev1).stp418121270801 (rev1).igsAltium_WS-DISV (rev19b).IntLib3D_418121270801 (rev1).pdf
1 PDF 418121270802 6.02 800 418121270802 (rev1).stpAltium_WS-DISV (rev19b).IntLibDownloads_CADENCE_WS-DISV (rev19a).zip3D_418121270802 (rev1).pdfDownload_IGES_418121270802 (rev1).iges 499001
2 PDF 418121270803 8.56 800 418121270803 (rev1).stpAltium_WS-DISV (rev19b).IntLibDownloads_CADENCE_WS-DISV (rev19a).zip3D_418121270803 (rev1).pdfDownload_IGES_418121270803 (rev1).iges 499001
3 PDF 418121270804 11.1 800 418121270804 (rev1).stpAltium_WS-DISV (rev19b).IntLibDownloads_CADENCE_WS-DISV (rev19a).zip3D_418121270804 (rev1).pdfDownload_IGES_418121270804 (rev1).iges 499001
4 PDF 418121270805 13.64 800 418121270805 (rev1).stpAltium_WS-DISV (rev19b).IntLibDownloads_CADENCE_WS-DISV (rev19a).zip3D_418121270805 (rev1).pdfDownload_IGES_418121270805 (rev1).iges
5 PDF 418121270806 16.18 800 418121270806 (rev1).stpAltium_WS-DISV (rev19b).IntLibDownloads_CADENCE_WS-DISV (rev19a).zip3D_418121270806 (rev1).pdfDownload_IGES_418121270806 (rev1).iges 499001
6 PDF 418121270807 18.72 800 418121270807 (rev1).stpAltium_WS-DISV (rev19b).IntLibDownloads_CADENCE_WS-DISV (rev19a).zip3D_418121270807 (rev1).pdfDownload_IGES_418121270807 (rev1).iges
7 PDF 418121270808 21.26 800 418121270808 (rev1).stpAltium_WS-DISV (rev19b).IntLibDownloads_CADENCE_WS-DISV (rev19a).zip3D_418121270808 (rev1).pdfDownload_IGES_418121270808 (rev1).iges 499001
8 PDF 418121270809 23.8 800 418121270809 (rev1).stpAltium_WS-DISV (rev19b).IntLibDownloads_CADENCE_WS-DISV (rev19a).zip3D_418121270809 (rev1).pdfDownload_IGES_418121270809 (rev1).iges
9 PDF 418121270810 26.34 800 418121270810 (rev1).stpAltium_WS-DISV (rev19b).IntLibDownloads_CADENCE_WS-DISV (rev19a).zip3D_418121270810 (rev1).pdfDownload_IGES_418121270810 (rev1).iges 499001
10 PDF 418121270812 31.42 800 418121270812 (rev1).stpAltium_WS-DISV (rev19b).IntLibDownloads_CADENCE_WS-DISV (rev19a).zip3D_418121270812 (rev1).pdfDownload_IGES_418121270812 (rev1).iges

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Dipswitches ; Dip switches ; Dipswitch ; Dual-in-Line Switches ; Dip switch smd ;half pitch smd dipswitch