WS-DITU Compact THT Right Angled with Raised Actuator 2.54 mm

  • Picture

PROPERTIES

Cover Flammability Rating UL94 V-0
Cover Color Red
Base Material PBT
Base Flammability Rating UL94 V-0
Base Color Black
Actuator Material PBT
Actuator Flammability Rating UL94 V-0
Actuator Color White
Accessory Material PBT
Accessory Flammability Rating UL94 V-0
Accessory Color Black
Contact Material Copper Alloy
Contact Plating Gold
Terminal Material Copper Alloy
Terminal Plating Gold
IR 25 mA
VR 24 V (DC)
IR 100 mA
VR 50 V (DC)
Contact Resistance Initial 50 mΩ
Contact Resistance After Life Test 100 mΩ
RISO 100 MΩ
Withstanding Voltage 500 V (AC)
Actuator Type Raise Type

MATERIAL PROPERTIES

Cover Material PBT

MECHANICAL PROPERTIES

Operation Force 800 g

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Tube

Products

Downloads

Article Specific Files

Files
show
Tags: Dipswitches ; Dip switches ; Dipswitch ; Dual-in-Line Switches ; Dip switch smd ;half pitch smd dipswitch