WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm

  • Picture

PROPERTIES

Cover Flammability Rating UL94 V-0
Cover Color Black
Base Material PA9T
Base Flammability Rating UL94 V-0
Base Color Black
Actuator Material PA66
Actuator Flammability Rating UL94 V-0
Actuator Color White
Contact Material Copper Alloy
Contact Plating Gold
Terminal Material Copper Alloy
Terminal Plating Gold
IR 25 mA
VR 24 V (DC)
IR 100 mA
VR 50 V (DC)
Contact Resistance Initial 50 mΩ
Contact Resistance After Life Test 100 mΩ
RISO 100 MΩ
Withstanding Voltage 500 V (AC)
Actuator Type Flat Type
Switch Position Off
Washable Yes

MATERIAL PROPERTIES

Cover Material PA9T

MECHANICAL PROPERTIES

Operation Force 600 g

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Tube

Products

SPEC Order Code L
(mm)
Qty. Files Design Kit Samples
1 PDF 418127160901 3.48 145 418127160901 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160901 (rev1).pdfDownload_IGES_418127160901 (rev1).iges 499001
2 PDF 418127160902 6.02 84 418127160902 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160902 (rev1).pdfDownload_IGES_418127160902 (rev1).iges 499001
3 PDF 418127160903 8.56 59 418127160903 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160903 (rev1).pdfDownload_IGES_418127160903 (rev1).iges 499001
4 PDF 418127160904 11.1 45 418127160904 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160904 (rev1).pdfDownload_IGES_418127160904 (rev1).iges 499001
5 PDF 418127160905 13.64 37 418127160905 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160905 (rev1).pdfDownload_IGES_418127160905 (rev1).iges
6 PDF 418127160906 16.18 31 418127160906 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160906 (rev1).pdfDownload_IGES_418127160906 (rev1).iges 499001
7 PDF 418127160907 18.72 27 418127160907 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160907 (rev1).pdfDownload_IGES_418127160907 (rev1).iges
8 PDF 418127160908 21.26 24 418127160908 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160908 (rev1).pdfDownload_IGES_418127160908 (rev1).iges 499001
9 PDF 418127160909 23.8 21 418127160909 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160909 (rev1).pdfDownload_IGES_418127160909 (rev1).iges
10 PDF 418127160910 26.34 19 418127160910 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160910 (rev1).pdfDownload_IGES_418127160910 (rev1).iges 499001
11 PDF 418127160912 31.42 16 418127160912 (rev1).stpAltium_WS-DITV (rev19a).IntLibDownloads_CADENCE_WS-DITV (rev19a).zip3D_418127160912 (rev1).pdfDownload_IGES_418127160912 (rev1).igs

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Dipswitches ; Dip switches ; Dipswitch ; Dual-in-Line Switches ; Dip switch smd ;half pitch smd dipswitch