WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw

  • Picture

KIND PROPERTIES

Quality Class 3 as per CECC 75 301-802
Gender Female
Type Angled
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Steel
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -55 up to +105 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 3 A
Working Voltage 125 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 30 mΩ

Products

Tags: DSUB, analog signal, digital signal, d shape, idc, crimp, RS-232, serial communication, vga, screw, solder