WR-DSUB Female High Density Angled PCB Connector w. Hex Screw

  • Picture

KIND PROPERTIES

Gender Female
Type Angled
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Steel
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -55 up to +105 °C

ELECTRICAL PROPERTIES

Working Voltage 60 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 30 mΩ

Products

Tags: DSUB, analog signal, digital signal, d shape, idc, crimp, RS-232, serial communication, vga, screw, solder