WR-DSUB Female PCB Connector

  • Picture

KIND PROPERTIES

Gender Female
Type Straight
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Insulator Color White
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Shielding Material Steel
Shielding Plating Tin

GENERAL INFORMATION

Operating Temperature -55 up to +105 °C

ELECTRICAL PROPERTIES

Working Voltage 125 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 300 mΩ

Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: DSUB, analog signal, digital signal, d shape, idc, crimp, RS-232, serial communication, vga, screw, solder