WR-DSUB Male Solder Bucket

  • Picture

KIND PROPERTIES

Quality Class 3 as per IEC 60 603-13
Gender Male
Type Solder bucket
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color White
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Steel
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -55 up to +105 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 3 A
Working Voltage 125 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 30 mΩ

Products

SPEC Order Code Pins Gender Type Files Design Kit Samples
1 PDF 61800924823 9 Male Solder bucket 61800924823 (rev1).stp61800924823 (rev1).iges61800924823_1 (rev1).pdf 612690
2 PDF 61801524823 15 Male Solder bucket 61801524823 (rev1).stp61801524823 (rev1).iges61801524823_1 (rev1).pdf
3 PDF 61802524823 25 Male Solder bucket 61802524823 (rev1).stp61802524823 (rev1).iges61802524823_1 (rev1).pdf
4 PDF 61803724823 37 Male Solder bucket 61803724823 (rev1).stp61803724823 (rev1).iges61803724823_1 (rev1).pdf

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: DSUB, analog signal, digital signal, d shape, idc, crimp, RS-232, serial communication, vga, screw, solder