WR-DSUB Male Terminal Housing

  • Picture

KIND PROPERTIES

Gender Male
Type Crimp Housing

GENERAL INFORMATION

Operating Temperature -55 up to +105 °C

ELECTRICAL PROPERTIES

IR 1 3 A
Working Voltage 125 V (AC)

Products

SPEC Order Code Pins Gender Type Files Samples
1 PDF 618009217122 9 Male Crimp Housing 618009217122 (rev1).stp618009217122 (rev1).iges618009217122 (rev1).pdf
2 PDF 618015217122 15 Male Crimp Housing 618015217122 (rev1).stp618015217122 (rev1).iges618015217122 (rev1).pdf
3 PDF 618025217122 25 Male Crimp Housing 618025217122 (rev1).stp618025217122 (rev1).iges618025217122 (rev1).pdf
4 PDF 618037217122 37 Male Crimp Housing 618037217122 (rev1).stp618037217122 (rev1).iges618037217122 (rev1).pdf
Tags: DSUB, analog signal, digital signal, d shape, idc, crimp, RS-232, serial communication, vga, screw, solder