WR-FFC 0.50 mm Flat Flexible Cable Type 1 (Contacts on same side)

  • Picture

KIND PROPERTIES

Pitch 0.5 mm
Quality Class 20 Mating cycles

MATERIAL PROPERTIES

Insulator Material PET (White)
Contact Material Copper
Contact Plating Tin

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR 1
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. R Design Kit Samples
1 PDF 687606050002 6 0.5 Type 1 50 0.5 60 20 max.
2 PDF 687606100002 6 0.5 Type 1 100 0.5 60 20 max.
3 PDF 687606152002 6 0.5 Type 1 152 0.5 60 20 max.
4 PDF 687606200002 6 0.5 Type 1 200 0.5 60 20 max.
5 PDF 687608050002 8 0.5 Type 1 50 0.5 60 20 max.
6 PDF 687608100002 8 0.5 Type 1 100 0.5 60 20 max.
7 PDF 687608152002 8 0.5 Type 1 152 0.5 60 20 max.
8 PDF 687608200002 8 0.5 Type 1 200 0.5 60 20 max.
9 PDF 687610050002 10 0.5 Type 1 50 0.5 60 20 max. 687001
10 PDF 687610100002 10 0.5 Type 1 100 0.5 60 20 max.
11 PDF 687610152002 10 0.5 Type 1 152 0.5 60 20 max.
12 PDF 687610200002 10 0.5 Type 1 200 0.5 60 20 max.
13 PDF 687612050002 12 0.5 Type 1 50 0.5 60 20 max.
14 PDF 687612100002 12 0.5 Type 1 100 0.5 60 20 max.
15 PDF 687612152002 12 0.5 Type 1 152 0.5 60 20 max.
16 PDF 687612200002 12 0.5 Type 1 200 0.5 60 20 max.
17 PDF 687614050002 14 0.5 Type 1 50 0.5 60 20 max.
18 PDF 687614100002 14 0.5 Type 1 100 0.5 60 20 max.
19 PDF 687614152002 14 0.5 Type 1 152 0.5 60 20 max.
20 PDF 687614200002 14 0.5 Type 1 200 0.5 60 20 max.
21 PDF 687616050002 16 0.5 Type 1 50 0.5 60 20 max.
22 PDF 687616100002 16 0.5 Type 1 100 0.5 60 20 max.
23 PDF 687616152002 16 0.5 Type 1 152 0.5 60 20 max.
24 PDF 687616200002 16 0.5 Type 1 200 0.5 60 20 max.
25 PDF 687617050002 17 0.5 Type 1 50 0.5 60 20 max.
26 PDF 687617100002 17 0.5 Type 1 100 0.5 60 20 max.
27 PDF 687617152002 17 0.5 Type 1 152 0.5 60 20 max.
28 PDF 687617200002 17 0.5 Type 1 200 0.5 60 20 max.
29 PDF 687618050002 18 0.5 Type 1 50 0.5 60 20 max.
30 PDF 687618100002 18 0.5 Type 1 100 0.5 60 20 max.
31 PDF 687618152002 18 0.5 Type 1 152 0.5 60 20 max.
32 PDF 687618200002 18 0.5 Type 1 200 0.5 60 20 max.
33 PDF 687620050002 20 0.5 Type 1 50 0.5 60 20 max. 687001
34 PDF 687620100002 20 0.5 Type 1 100 0.5 60 20 max.
35 PDF 687620152002 20 0.5 Type 1 152 0.5 60 20 max.
36 PDF 687620200002 20 0.5 Type 1 200 0.5 60 20 max.
37 PDF 687622050002 22 0.5 Type 1 50 0.5 60 20 max.
38 PDF 687622100002 22 0.5 Type 1 100 0.5 60 20 max.
39 PDF 687622152002 22 0.5 Type 1 152 0.5 60 20 max.
40 PDF 687622200002 22 0.5 Type 1 200 0.5 60 20 max.
41 PDF 687624050002 24 0.5 Type 1 50 0.5 60 20 max.
42 PDF 687624100002 24 0.5 Type 1 100 0.5 60 20 max.
43 PDF 687624152002 24 0.5 Type 1 152 0.5 60 20 max.
44 PDF 687624200002 24 0.5 Type 1 200 0.5 60 20 max.
45 PDF 687625050002 25 0.5 Type 1 50 0.5 60 20 max.
46 PDF 687625100002 25 0.5 Type 1 100 0.5 60 20 max.
47 PDF 687625152002 25 0.5 Type 1 152 0.5 60 20 max.
48 PDF 687625200002 25 0.5 Type 1 200 0.5 60 20 max.
49 PDF 687626050002 26 0.5 Type 1 50 0.5 60 20 max.
50 PDF 687626100002 26 0.5 Type 1 100 0.5 60 20 max.
51 PDF 687626152002 26 0.5 Type 1 152 0.5 60 20 max.
52 PDF 687626200002 26 0.5 Type 1 200 0.5 60 20 max.
53 PDF 687628050002 28 0.5 Type 1 50 0.5 60 20 max.
54 PDF 687628100002 28 0.5 Type 1 100 0.5 60 20 max.
55 PDF 687628152002 28 0.5 Type 1 152 0.5 60 20 max.
56 PDF 687628200002 28 0.5 Type 1 200 0.5 60 20 max.
57 PDF 687630050002 30 0.5 Type 1 50 0.5 60 20 max.
58 PDF 687630100002 30 0.5 Type 1 100 0.5 60 20 max.
59 PDF 687630152002 30 0.5 Type 1 152 0.5 60 20 max.
60 PDF 687630200002 30 0.5 Type 1 200 0.5 60 20 max.
61 PDF 687632050002 32 0.5 Type 1 50 0.5 60 20 max.
62 PDF 687632100002 32 0.5 Type 1 100 0.5 60 20 max.
63 PDF 687632152002 32 0.5 Type 1 152 0.5 60 20 max.
64 PDF 687632200002 32 0.5 Type 1 200 0.5 60 20 max.
65 PDF 687633050002 33 0.5 Type 1 50 0.5 60 20 max.
66 PDF 687633100002 33 0.5 Type 1 100 0.5 60 20 max.
67 PDF 687633152002 33 0.5 Type 1 152 0.5 60 20 max.
68 PDF 687633200002 33 0.5 Type 1 200 0.5 60 20 max.
69 PDF 687634050002 34 0.5 Type 1 50 0.5 60 20 max.
70 PDF 687634100002 34 0.5 Type 1 100 0.5 60 20 max.
71 PDF 687634152002 34 0.5 Type 1 152 0.5 60 20 max.
72 PDF 687634200002 34 0.5 Type 1 200 0.5 60 20 max.
73 PDF 687635050002 35 0.5 Type 1 50 0.5 60 20 max.
74 PDF 687635100002 35 0.5 Type 1 100 0.5 60 20 max.
75 PDF 687635152002 35 0.5 Type 1 152 0.5 60 20 max.
76 PDF 687635200002 35 0.5 Type 1 200 0.5 60 20 max.
77 PDF 687640050002 40 0.5 Type 1 50 0.5 60 20 max. 687001
78 PDF 687640100002 40 0.5 Type 1 100 0.5 60 20 max.
79 PDF 687640152002 40 0.5 Type 1 152 0.5 60 20 max.
80 PDF 687640200002 40 0.5 Type 1 200 0.5 60 20 max.
81 PDF 687644050002 44 0.5 Type 1 50 0.5 60 20 max.
82 PDF 687644100002 44 0.5 Type 1 100 0.5 60 20 max.
83 PDF 687644152002 44 0.5 Type 1 152 0.5 60 20 max.
84 PDF 687644200002 44 0.5 Type 1 200 0.5 60 20 max.
85 PDF 687645050002 45 0.5 Type 1 50 0.5 60 20 max.
86 PDF 687645100002 45 0.5 Type 1 100 0.5 60 20 max.
87 PDF 687645152002 45 0.5 Type 1 152 0.5 60 20 max.
88 PDF 687645200002 45 0.5 Type 1 200 0.5 60 20 max.
89 PDF 687650050002 50 0.5 Type 1 50 0.5 60 20 max.
90 PDF 687650100002 50 0.5 Type 1 100 0.5 60 20 max.
91 PDF 687650152002 50 0.5 Type 1 152 0.5 60 20 max.
92 PDF 687650200002 50 0.5 Type 1 200 0.5 60 20 max.

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Flat Flexible Cable, FFC, Cable, signal, Blue and white, 0.3mm thick, LCD displays