WR-FFC 0.50 mm Flat Flexible Cable Type 2 (Contacts opposite)

  • Picture

KIND PROPERTIES

Pitch 0.5 mm
Quality Class 20 Mating cycles

MATERIAL PROPERTIES

Insulator Material PET (White)
Contact Material Copper
Contact Plating Tin

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR 1
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. R Design Kit Samples
1 PDF 687706050002 6 0.5 Type 2 50 0.5 60 20 max.
2 PDF 687706100002 6 0.5 Type 2 100 0.5 60 20 max.
3 PDF 687706152002 6 0.5 Type 2 152 0.5 60 20 max.
4 PDF 687706200002 6 0.5 Type 2 200 0.5 60 20 max.
5 PDF 687708050002 8 0.5 Type 2 50 0.5 60 20 max.
6 PDF 687708100002 8 0.5 Type 2 100 0.5 60 20 max.
7 PDF 687708152002 8 0.5 Type 2 152 0.5 60 20 max.
8 PDF 687708200002 8 0.5 Type 2 200 0.5 60 20 max.
9 PDF 687710050002 10 0.5 Type 2 50 0.5 60 20 max. 687001
10 PDF 687710100002 10 0.5 Type 2 100 0.5 60 20 max.
11 PDF 687710152002 10 0.5 Type 2 152 0.5 60 20 max.
12 PDF 687710200002 10 0.5 Type 2 200 0.5 60 20 max.
13 PDF 687712050002 12 0.5 Type 2 50 0.5 60 20 max.
14 PDF 687712100002 12 0.5 Type 2 100 0.5 60 20 max.
15 PDF 687712152002 12 0.5 Type 2 152 0.5 60 20 max.
16 PDF 687712200002 12 0.5 Type 2 200 0.5 60 20 max.
17 PDF 687714050002 14 0.5 Type 2 50 0.5 60 20 max.
18 PDF 687714100002 14 0.5 Type 2 100 0.5 60 20 max.
19 PDF 687714152002 14 0.5 Type 2 152 0.5 60 20 max.
20 PDF 687714200002 14 0.5 Type 2 200 0.5 60 20 max.
21 PDF 687716050002 16 0.5 Type 2 50 0.5 60 20 max.
22 PDF 687716100002 16 0.5 Type 2 100 0.5 60 20 max.
23 PDF 687716152002 16 0.5 Type 2 152 0.5 60 20 max.
24 PDF 687716200002 16 0.5 Type 2 200 0.5 60 20 max.
25 PDF 687717050002 17 0.5 Type 2 50 0.5 60 20 max.
26 PDF 687717100002 17 0.5 Type 2 100 0.5 60 20 max.
27 PDF 687717152002 17 0.5 Type 2 152 0.5 60 20 max.
28 PDF 687717200002 17 0.5 Type 2 200 0.5 60 20 max.
29 PDF 687718050002 18 0.5 Type 2 50 0.5 60 20 max.
30 PDF 687718100002 18 0.5 Type 2 100 0.5 60 20 max.
31 PDF 687718152002 18 0.5 Type 2 152 0.5 60 20 max.
32 PDF 687718200002 18 0.5 Type 2 200 0.5 60 20 max.
33 PDF 687720050002 20 0.5 Type 2 50 0.5 60 20 max. 612690
34 PDF 687720100002 20 0.5 Type 2 100 0.5 60 20 max.
35 PDF 687720152002 20 0.5 Type 2 152 0.5 60 20 max.
36 PDF 687720200002 20 0.5 Type 2 200 0.5 60 20 max.
37 PDF 687722050002 22 0.5 Type 2 50 0.5 60 20 max.
38 PDF 687722100002 22 0.5 Type 2 100 0.5 60 20 max.
39 PDF 687722152002 22 0.5 Type 2 152 0.5 60 20 max.
40 PDF 687722200002 22 0.5 Type 2 200 0.5 60 20 max.
41 PDF 687724050002 24 0.5 Type 2 50 0.5 60 20 max.
42 PDF 687724100002 24 0.5 Type 2 100 0.5 60 20 max.
43 PDF 687724152002 24 0.5 Type 2 152 0.5 60 20 max.
44 PDF 687724200002 24 0.5 Type 2 200 0.5 60 20 max.
45 PDF 687725050002 25 0.5 Type 2 50 0.5 60 20 max.
46 PDF 687725100002 25 0.5 Type 2 100 0.5 60 20 max.
47 PDF 687725152002 25 0.5 Type 2 152 0.5 60 20 max.
48 PDF 687725200002 25 0.5 Type 2 200 0.5 60 20 max.
49 PDF 687726050002 26 0.5 Type 2 50 0.5 60 20 max.
50 PDF 687726100002 26 0.5 Type 2 100 0.5 60 20 max.
51 PDF 687726152002 26 0.5 Type 2 152 0.5 60 20 max.
52 PDF 687726200002 26 0.5 Type 2 200 0.5 60 20 max.
53 PDF 687728050002 28 0.5 Type 2 50 0.5 60 20 max.
54 PDF 687728100002 28 0.5 Type 2 100 0.5 60 20 max.
55 PDF 687728152002 28 0.5 Type 2 152 0.5 60 20 max.
56 PDF 687728200002 28 0.5 Type 2 200 0.5 60 20 max.
57 PDF 687730050002 30 0.5 Type 2 50 0.5 60 20 max.
58 PDF 687730100002 30 0.5 Type 2 100 0.5 60 20 max.
59 PDF 687730152002 30 0.5 Type 2 152 0.5 60 20 max.
60 PDF 687730200002 30 0.5 Type 2 200 0.5 60 20 max.
61 PDF 687732050002 32 0.5 Type 2 50 0.5 60 20 max.
62 PDF 687732100002 32 0.5 Type 2 100 0.5 60 20 max.
63 PDF 687732152002 32 0.5 Type 2 152 0.5 60 20 max.
64 PDF 687732200002 32 0.5 Type 2 200 0.5 60 20 max.
65 PDF 687733050002 33 0.5 Type 2 50 0.5 60 20 max.
66 PDF 687733100002 33 0.5 Type 2 100 0.5 60 20 max.
67 PDF 687733152002 33 0.5 Type 2 152 0.5 60 20 max.
68 PDF 687733200002 33 0.5 Type 2 200 0.5 60 20 max.
69 PDF 687734050002 34 0.5 Type 2 50 0.5 60 20 max.
70 PDF 687734100002 34 0.5 Type 2 100 0.5 60 20 max.
71 PDF 687734152002 34 0.5 Type 2 152 0.5 60 20 max.
72 PDF 687734200002 34 0.5 Type 2 200 0.5 60 20 max.
73 PDF 687735050002 35 0.5 Type 2 50 0.5 60 20 max.
74 PDF 687735100002 35 0.5 Type 2 100 0.5 60 20 max.
75 PDF 687735152002 35 0.5 Type 2 152 0.5 60 20 max.
76 PDF 687735200002 35 0.5 Type 2 200 0.5 60 20 max.
77 PDF 687740050002 40 0.5 Type 2 50 0.5 60 20 max. 687001
78 PDF 687740100002 40 0.5 Type 2 100 0.5 60 20 max.
79 PDF 687740152002 40 0.5 Type 2 152 0.5 60 20 max.
80 PDF 687740200002 40 0.5 Type 2 200 0.5 60 20 max.
81 PDF 687744050002 44 0.5 Type 2 50 0.5 60 20 max.
82 PDF 687744100002 44 0.5 Type 2 100 0.5 60 20 max.
83 PDF 687744152002 44 0.5 Type 2 152 0.5 60 20 max.
84 PDF 687744200002 44 0.5 Type 2 200 0.5 60 20 max.
85 PDF 687745050002 45 0.5 Type 2 50 0.5 60 20 max.
86 PDF 687745100002 45 0.5 Type 2 100 0.5 60 20 max.
87 PDF 687745152002 45 0.5 Type 2 152 0.5 60 20 max.
88 PDF 687745200002 45 0.5 Type 2 200 0.5 60 20 max.
89 PDF 687750050002 50 0.5 Type 2 50 0.5 60 20 max.
90 PDF 687750100002 50 0.5 Type 2 100 0.5 60 20 max.
91 PDF 687750152002 50 0.5 Type 2 152 0.5 60 20 max.
92 PDF 687750200002 50 0.5 Type 2 200 0.5 60 20 max.

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Flat Flexible Cable, FFC, Cable, signal, Blue and white, 0.3mm thick, LCD displays