WR-FFC 1.00 mm Flat Flexible Cable Type 2 (Contacts opposite)

  • Picture

KIND PROPERTIES

Pitch 1 mm
Quality Class 20 Mating cycles

MATERIAL PROPERTIES

Insulator Material PET (White)
Contact Material Copper
Contact Plating Tin

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR 1
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. R Design Kit Samples
1 PDF 686704050001 4 1 Type 2 50 1 60 20 max.
2 PDF 686704100001 4 1 Type 2 100 1 60 20 max.
3 PDF 686704152001 4 1 Type 2 152 1 60 20 max.
4 PDF 686704200001 4 1 Type 2 200 1 60 20 max.
5 PDF 686705050001 5 1 Type 2 50 1 60 20 max.
6 PDF 686705100001 5 1 Type 2 100 1 60 20 max.
7 PDF 686705152001 5 1 Type 2 152 1 60 20 max.
8 PDF 686705200001 5 1 Type 2 200 1 60 20 max.
9 PDF 686706050001 6 1 Type 2 50 1 60 20 max.
10 PDF 686706100001 6 1 Type 2 100 1 60 20 max.
11 PDF 686706152001 6 1 Type 2 152 1 60 20 max.
12 PDF 686706200001 6 1 Type 2 200 1 60 20 max.
13 PDF 686708050001 8 1 Type 2 50 1 60 20 max.
14 PDF 686708100001 8 1 Type 2 100 1 60 20 max.
15 PDF 686708152001 8 1 Type 2 152 1 60 20 max.
16 PDF 686708200001 8 1 Type 2 200 1 60 20 max.
17 PDF 686709050001 9 1 Type 2 50 1 60 20 max.
18 PDF 686709100001 9 1 Type 2 100 1 60 20 max.
19 PDF 686709152001 9 1 Type 2 152 1 60 20 max.
20 PDF 686709200001 9 1 Type 2 200 1 60 20 max.
21 PDF 686710050001 10 1 Type 2 50 1 60 20 max. 687001
22 PDF 686710100001 10 1 Type 2 100 1 60 20 max.
23 PDF 686710152001 10 1 Type 2 152 1 60 20 max.
24 PDF 686710200001 10 1 Type 2 200 1 60 20 max.
25 PDF 686711050001 11 1 Type 2 50 1 60 20 max.
26 PDF 686711100001 11 1 Type 2 100 1 60 20 max.
27 PDF 686711152001 11 1 Type 2 152 1 60 20 max.
28 PDF 686711200001 11 1 Type 2 200 1 60 20 max.
29 PDF 686712050001 12 1 Type 2 50 1 60 20 max.
30 PDF 686712100001 12 1 Type 2 100 1 60 20 max.
31 PDF 686712152001 12 1 Type 2 152 1 60 20 max.
32 PDF 686712200001 12 1 Type 2 200 1 60 20 max.
33 PDF 686714050001 14 1 Type 2 50 1 60 20 max.
34 PDF 686714100001 14 1 Type 2 100 1 60 20 max.
35 PDF 686714152001 14 1 Type 2 152 1 60 20 max.
36 PDF 686714200001 14 1 Type 2 200 1 60 20 max.
37 PDF 686715050001 15 1 Type 2 50 1 60 20 max.
38 PDF 686715100001 15 1 Type 2 100 1 60 20 max.
39 PDF 686715152001 15 1 Type 2 152 1 60 20 max.
40 PDF 686715200001 15 1 Type 2 200 1 60 20 max.
41 PDF 686716050001 16 1 Type 2 50 1 60 20 max.
42 PDF 686716100001 16 1 Type 2 100 1 60 20 max.
43 PDF 686716152001 16 1 Type 2 152 1 60 20 max.
44 PDF 686716200001 16 1 Type 2 200 1 60 20 max.
45 PDF 686718050001 18 1 Type 2 50 1 60 20 max.
46 PDF 686718100001 18 1 Type 2 100 1 60 20 max.
47 PDF 686718152001 18 1 Type 2 152 1 60 20 max.
48 PDF 686718200001 18 1 Type 2 200 1 60 20 max.
49 PDF 686720050001 20 1 Type 2 50 1 60 20 max. 687001
50 PDF 686720100001 20 1 Type 2 100 1 60 20 max.
51 PDF 686720152001 20 1 Type 2 152 1 60 20 max.
52 PDF 686720200001 20 1 Type 2 200 1 60 20 max.
53 PDF 686721050001 21 1 Type 2 50 1 60 20 max.
54 PDF 686721100001 21 1 Type 2 100 1 60 20 max.
55 PDF 686721152001 21 1 Type 2 152 1 60 20 max.
56 PDF 686721200001 21 1 Type 2 200 1 60 20 max.
57 PDF 686722050001 22 1 Type 2 50 1 60 20 max.
58 PDF 686722100001 22 1 Type 2 100 1 60 20 max.
59 PDF 686722152001 22 1 Type 2 152 1 60 20 max.
60 PDF 686722200001 22 1 Type 2 200 1 60 20 max.
61 PDF 686724050001 24 1 Type 2 50 1 60 20 max.
62 PDF 686724100001 24 1 Type 2 100 1 60 20 max.
63 PDF 686724152001 24 1 Type 2 152 1 60 20 max.
64 PDF 686724200001 24 1 Type 2 200 1 60 20 max.
65 PDF 686726050001 26 1 Type 2 50 1 60 20 max.
66 PDF 686726100001 26 1 Type 2 100 1 60 20 max.
67 PDF 686726152001 26 1 Type 2 152 1 60 20 max.
68 PDF 686726200001 26 1 Type 2 200 1 60 20 max.
69 PDF 686728050001 28 1 Type 2 50 1 60 20 max.
70 PDF 686728100001 28 1 Type 2 100 1 60 20 max.
71 PDF 686728152001 28 1 Type 2 152 1 60 20 max.
72 PDF 686728200001 28 1 Type 2 200 1 60 20 max.
73 PDF 686730050001 30 1 Type 2 50 1 60 20 max.
74 PDF 686730100001 30 1 Type 2 100 1 60 20 max.
75 PDF 686730152001 30 1 Type 2 152 1 60 20 max.
76 PDF 686730200001 30 1 Type 2 200 1 60 20 max.

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Flat Flexible Cable, FFC, Cable, signal, Blue and white, 0.3mm thick, LCD displays