WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact

  • Picture

KIND PROPERTIES

Pitch 0.5 mm

MATERIAL PROPERTIES

Insulator Material LCP
Contact Material Phosphor Bronze
Contact Plating 100 (µ") Tin over 50 (µ") Nickel
Contact Type Stamped
Solder Tabs Brass

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR
(A)
Working Voltage
(V (AC))
Packaging Contact Resistance
(mΩ)
Tol. R Files Design Kit Samples
1 PDF 68710614522 6 0.5 Horizontal 9.4 0.5 50 Tape and Reel 20 max. 68710614522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68710614522 (rev1).pdfDownload_IGES_68710614522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
2 PDF 68710814522 8 0.5 Horizontal 10.4 0.5 50 Tape and Reel 20 max. 68710814522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68710814522 (rev1).pdfDownload_IGES_68710814522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
3 PDF 68711014522 10 0.5 Horizontal 11.4 0.5 50 Tape and Reel 20 max. 68711014522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68711014522 (rev1).pdfDownload_IGES_68711014522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
4 PDF 68711214522 12 0.5 Horizontal 12.4 0.5 50 Tape and Reel 20 max. Download_STP_68711214522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68711214522 (rev1).pdfDownload_IGES_68711214522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
5 PDF 68711414522 14 0.5 Horizontal 13.4 0.5 50 Tape and Reel 20 max. 68711414522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68711414522 (rev1).pdfDownload_IGES_68711414522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
6 PDF 68711614522 16 0.5 Horizontal 14.4 0.5 50 Tape and Reel 20 max. 68711614522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68711614522 (rev1).pdfDownload_IGES_68711614522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
7 PDF 68711714522 17 0.5 Horizontal 14.9 0.5 50 Tape and Reel 20 max. 68711714522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68711714522 (rev1).pdfDownload_IGES_68711714522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
8 PDF 68711814522 18 0.5 Horizontal 15.4 0.5 50 Tape and Reel 20 max. 68711814522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68711814522 (rev1).pdfDownload_IGES_68711814522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
9 PDF 68712014522 20 0.5 Horizontal 16.4 0.5 50 Tape and Reel 20 max. 68712014522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68712014522 (rev1).pdfDownload_IGES_68712014522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 612690
10 PDF 68712214522 22 0.5 Horizontal 17.4 0.5 50 Tape and Reel 20 max. 68712214522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68712214522 (rev1).pdfDownload_IGES_68712214522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
11 PDF 68712414522 24 0.5 Horizontal 18.4 0.5 50 Tape and Reel 20 max. 68712414522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68712414522 (rev1).pdfDownload_IGES_68712414522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
12 PDF 68712614522 26 0.5 Horizontal 19.4 0.5 50 Tape and Reel 20 max. 68712614522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68712614522 (rev1).pdfDownload_IGES_68712614522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
13 PDF 68712814522 28 0.5 Horizontal 20.4 0.5 50 Tape and Reel 20 max. 68712814522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68712814522 (rev1).pdfDownload_IGES_68712814522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
14 PDF 68713014522 30 0.5 Horizontal 21.4 0.5 50 Tape and Reel 20 max. 68713014522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68713014522 (rev1).pdfDownload_IGES_68713014522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
15 PDF 68713214522 32 0.5 Horizontal 22.4 0.5 50 Tape and Reel 20 max. 68713214522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68713214522 (rev1).pdfDownload_IGES_68713214522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
16 PDF 68713314522 33 0.5 Horizontal 22.9 0.5 50 Tape and Reel 20 max. 68713314522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68713314522 (rev1).pdfDownload_IGES_68713314522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
17 PDF 68713414522 34 0.5 Horizontal 23.4 0.5 50 Tape and Reel 20 max. 68713414522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68713414522 (rev1).pdfDownload_IGES_68713414522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
18 PDF 68713514522 35 0.5 Horizontal 23.9 0.5 50 Tape and Reel 20 max. 68713514522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68713514522 (rev1).pdfDownload_IGES_68713514522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
19 PDF 68714014522 40 0.5 Horizontal 26.4 0.5 50 Tape and Reel 20 max. 68714014522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68714014522 (rev1).pdfDownload_IGES_68714014522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
20 PDF 68714414522 44 0.5 Horizontal 28.4 0.5 50 Tape and Reel 20 max. 68714414522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68714414522 (rev1).pdfDownload_IGES_68714414522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
21 PDF 68714514522 45 0.5 Horizontal 28.9 0.5 50 Tape and Reel 20 max. 68714514522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68714514522 (rev1).pdfDownload_IGES_68714514522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
22 PDF 68715014522 50 0.5 Horizontal 31.4 0.5 50 Tape and Reel 20 max. 68715014522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68715014522 (rev1).pdfDownload_IGES_68715014522 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Printed circuit board, FPC, Connectors, FFC/FPC Board Connector, ZIF, Zero insertion force, screen, With locking system, SMT, Top Contact, Bottom Contact, Dual Contact, Single row, Tin Plating, 20 mating cycles, Match with FFC 0.3mm thick, horizontal