WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact

  • Picture

KIND PROPERTIES

Pitch 0.5 mm

MATERIAL PROPERTIES

Insulator Material LCP
Contact Material Phosphor Bronze
Contact Plating 80 (µ") Tin over 50 (µ") Nickel
Contact Type Stamped
Solder Tabs Brass

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR
(A)
Working Voltage
(V (AC))
Packaging Contact Resistance
(mΩ)
Tol. R Files Design Kit Samples
1 PDF 687106182122 6 0.5 Horizontal 5 0.5 50 Tape and Reel 30 max. 687106182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687106182122 (rev1).pdf687106182122 (rev1).iges 687001
2 PDF 687108182122 8 0.5 Horizontal 6 0.5 50 Tape and Reel 30 max. 687108182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687108182122 (rev1).pdf687108182122 (rev1).iges 687001
3 PDF 687110182122 10 0.5 Horizontal 7 0.5 50 Tape and Reel 30 max. 687110182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687110182122 (rev1).pdf687110182122 (rev1).iges 687001
4 PDF 687112182122 12 0.5 Horizontal 8 0.5 50 Tape and Reel 30 max. 687112182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687112182122 (rev1).pdf687112182122 (rev1).iges 687001
5 PDF 687114182122 14 0.5 Horizontal 9 0.5 50 Tape and Reel 30 max. 687114182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687114182122 (rev1).pdf687114182122 (rev1).iges 687001
6 PDF 687116182122 16 0.5 Horizontal 10 0.5 50 Tape and Reel 30 max. 687116182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687116182122 (rev1).pdf687116182122 (rev1).iges 687001
7 PDF 687117182122 17 0.5 Horizontal 10.5 0.5 50 Tape and Reel 30 max. 687117182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687117182122 (rev1).pdf687117182122 (rev1).iges 687001
8 PDF 687118182122 18 0.5 Horizontal 11 0.5 50 Tape and Reel 30 max. 687118182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687118182122 (rev1).pdf687118182122 (rev1).iges 687001
9 PDF 687120182122 20 0.5 Horizontal 12 0.5 50 Tape and Reel 30 max. 687120182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687120182122 (rev1).pdf687120182122 (rev1).iges 687001
10 PDF 687122182122 22 0.5 Horizontal 13 0.5 50 Tape and Reel 30 max. 687122182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687122182122 (rev1).pdf687122182122 (rev1).iges 687001
11 PDF 687124182122 24 0.5 Horizontal 14 0.5 50 Tape and Reel 30 max. 687124182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687124182122 (rev1).pdf687124182122 (rev1).iges 687001
12 PDF 687126182122 26 0.5 Horizontal 15 0.5 50 Tape and Reel 30 max. 687126182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687126182122 (rev1).pdf687126182122 (rev1).iges 687001
13 PDF 687128182122 28 0.5 Horizontal 16 0.5 50 Tape and Reel 30 max. 687128182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687128182122 (rev1).pdf687128182122 (rev1).iges 687001
14 PDF 687130182122 30 0.5 Horizontal 17 0.5 50 Tape and Reel 30 max. Download_STP_687130182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687130182122 (rev1).pdfDownload_IGES_687130182122 (rev1).iges 687001
15 PDF 687134182122 34 0.5 Horizontal 19 0.5 50 Tape and Reel 30 max. Download_STP_687134182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687134182122 (rev1).pdfDownload_IGES_687134182122 (rev1).iges 687001
16 PDF 687136182122 36 0.5 Horizontal 20 0.5 50 Tape and Reel 30 max. Download_STP_687136182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687136182122 (rev1).pdfDownload_IGES_687136182122 (rev1).iges 687001
17 PDF 687140182122 40 0.5 Horizontal 22 0.5 50 Tape and Reel 30 max. Download_STP_687140182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687140182122 (rev1).pdfDownload_IGES_687140182122 (rev1).iges 687001
18 PDF 687145182122 45 0.5 Horizontal 24.5 0.5 50 Tape and Reel 30 max. Download_STP_687145182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687145182122 (rev1).pdfDownload_IGES_687145182122 (rev1).iges 687001
19 PDF 687150182122 50 0.5 Horizontal 27 0.5 50 Tape and Reel 30 max. Download_STP_687150182122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687150182122 (rev1).pdfDownload_IGES_687150182122 (rev1).iges 687001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Printed circuit board, FPC, Connectors, FFC/FPC Board Connector, ZIF, Zero insertion force, screen, With locking system, SMT, Top Contact, Bottom Contact, Dual Contact, Single row, Tin Plating, 20 mating cycles, Match with FFC 0.3mm thick, horizontal