WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact

  • Picture

KIND PROPERTIES

Pitch 0.5 mm

MATERIAL PROPERTIES

Insulator Material LCP
Contact Material Phosphor Bronze
Contact Plating 100 (µ") Tin over 50 (µ") Nickel
Contact Type Stamped
Solder Tabs Brass

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR
(A)
Working Voltage
(V (AC))
Packaging Contact Resistance
(mΩ)
Tol. R Files Design Kit Samples
1 PDF 68710614022 6 0.5 Horizontal 9.4 0.5 50 Tape and Reel 20 max. 68710614022 (rev1).stp68710614022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68710614022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
2 PDF 68710814022 8 0.5 Horizontal 10.4 0.5 50 Tape and Reel 20 max. 68710814022 (rev1).stp68710814022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68710814022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
3 PDF 68711014022 10 0.5 Horizontal 11.4 0.5 50 Tape and Reel 20 max. 68711014022 (rev1).stp68711014022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68711014022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
4 PDF 68711214022 12 0.5 Horizontal 12.4 0.5 50 Tape and Reel 20 max. 68711214022 (rev1).stp68711214022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68711214022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
5 PDF 68711414022 14 0.5 Horizontal 13.4 0.5 50 Tape and Reel 20 max. 68711414022 (rev1).stp68711414022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68711414022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
6 PDF 68711614022 16 0.5 Horizontal 14.4 0.5 50 Tape and Reel 20 max. 68711614022 (rev1).stp68711614022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68711614022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
7 PDF 68711814022 18 0.5 Horizontal 15.4 0.5 50 Tape and Reel 20 max. 68711814022 (rev1).stp68711814022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68711814022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
8 PDF 68712014022 20 0.5 Horizontal 16.4 0.5 50 Tape and Reel 20 max. 68712014022 (rev1).stp68712014022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68712014022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 612690
9 PDF 68712214022 22 0.5 Horizontal 17.4 0.5 50 Tape and Reel 20 max. 68712214022 (rev1).stp68712214022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68712214022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
10 PDF 68712414022 24 0.5 Horizontal 18.4 0.5 50 Tape and Reel 20 max. 68712414022 (rev1).stp68712414022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68712414022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
11 PDF 68712514022 25 0.5 Horizontal 18.9 0.5 50 Tape and Reel 20 max. 68712514022 (rev1).stp68712514022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68712514022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
12 PDF 68712614022 26 0.5 Horizontal 19.4 0.5 50 Tape and Reel 20 max. 68712614022 (rev1).stp68712614022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68712614022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
13 PDF 68712814022 28 0.5 Horizontal 20.4 0.5 50 Tape and Reel 20 max. 68712814022 (rev1).stp68712814022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68712814022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
14 PDF 68713014022 30 0.5 Horizontal 21.4 0.5 50 Tape and Reel 20 max. 68713014022 (rev1).stp68713014022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68713014022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
15 PDF 68713214022 32 0.5 Horizontal 22.4 0.5 50 Tape and Reel 20 max. 68713214022 (rev1).stp68713214022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68713214022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
16 PDF 68713314022 33 0.5 Horizontal 22.9 0.5 50 Tape and Reel 20 max. 68713314022 (rev1).stp68713314022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68713314022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
17 PDF 68713414022 34 0.5 Horizontal 23.4 0.5 50 Tape and Reel 20 max. 68713414022 (rev1).stp68713414022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68713414022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
18 PDF 68713514022 35 0.5 Horizontal 23.9 0.5 50 Tape and Reel 20 max. 68713514022 (rev1).stp68713514022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68713514022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
19 PDF 68713614022 36 0.5 Horizontal 24.4 0.5 50 Tape and Reel 20 max. 68713614022 (rev1).stp68713614022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68713614022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
20 PDF 68714014022 40 0.5 Horizontal 26.4 0.5 50 Tape and Reel 20 max. 68714014022 (rev1).stp68714014022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68714014022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
21 PDF 68714414022 44 0.5 Horizontal 28.4 0.5 50 Tape and Reel 20 max. 68714414022 (rev1).stp68714414022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68714414022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
22 PDF 68714514022 45 0.5 Horizontal 28.9 0.5 50 Tape and Reel 20 max. 68714514022 (rev1).stp68714514022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68714514022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
23 PDF 68715014022 50 0.5 Horizontal 31.4 0.5 50 Tape and Reel 20 max. 68715014022 (rev1).stp68715014022 (rev1).igsAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip68715014022 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Printed circuit board, FPC, Connectors, FFC/FPC Board Connector, ZIF, Zero insertion force, screen, With locking system, SMT, Top Contact, Bottom Contact, Dual Contact, Single row, Tin Plating, 20 mating cycles, Match with FFC 0.3mm thick, horizontal