WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile

  • Picture

KIND PROPERTIES

Pitch 0.5 mm

MATERIAL PROPERTIES

Insulator Material LCP
Contact Material Phosphor Bronze
Contact Plating 120 (µ") Tin over 30 (µ") Nickel
Contact Type Stamped
Solder Tabs Brass

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR
(A)
Working Voltage
(V (AC))
Packaging Contact Resistance
(mΩ)
Tol. R Files Design Kit Samples
1 PDF 687106183622 6 0.5 Horizontal 8.7 0.4 50 Tape and Reel 30 max. 687106183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687106183622 (rev1).iges687106183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
2 PDF 687108183622 8 0.5 Horizontal 9.7 0.4 50 Tape and Reel 30 max. 687108183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687108183622 (rev1).iges687108183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
3 PDF 687110183622 10 0.5 Horizontal 10.7 0.4 50 Tape and Reel 30 max. 687110183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687110183622 (rev1).iges687110183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
4 PDF 687112183622 12 0.5 Horizontal 11.7 0.4 50 Tape and Reel 30 max. 687112183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687112183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
5 PDF 687114183622 14 0.5 Horizontal 12.7 0.4 50 Tape and Reel 30 max. 687114183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687114183622 (rev1).iges687114183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
6 PDF 687116183622 16 0.5 Horizontal 13.7 0.4 50 Tape and Reel 30 max. 687116183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687116183622 (rev1).iges687116183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
7 PDF 687118183622 18 0.5 Horizontal 14.7 0.4 50 Tape and Reel 30 max. 687118183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687118183622 (rev1).iges687118183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
8 PDF 687120183622 20 0.5 Horizontal 15.7 0.4 50 Tape and Reel 30 max. 687120183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687120183622 (rev1).iges687120183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
9 PDF 687122183622 22 0.5 Horizontal 16.7 0.4 50 Tape and Reel 30 max. 687122183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687122183622 (rev1).iges687122183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
10 PDF 687124183622 24 0.5 Horizontal 17.7 0.4 50 Tape and Reel 30 max. 687124183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687124183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
11 PDF 687126183622 26 0.5 Horizontal 18.7 0.4 50 Tape and Reel 30 max. Altium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687126183622 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
12 PDF 687128183622 28 0.5 Horizontal 19.7 0.4 50 Tape and Reel 30 max. 687128183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687128183622 (rev1).iges687128183622_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
13 PDF 687130183622 30 0.5 Horizontal 20.7 0.4 50 Tape and Reel 30 max. 687130183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687130183622 (rev1).iges687130183622_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
14 PDF 687132183622 32 0.5 Horizontal 21.7 0.4 50 Tape and Reel 30 max. 687132183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687132183622 (rev1).iges687132183622_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
15 PDF 687133183622 33 0.5 Horizontal 22.2 0.4 50 Tape and Reel 30 max. Download_STP_687133183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_687133183622 (rev1).pdfDownload_IGES_687133183622 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
16 PDF 687134183622 34 0.5 Horizontal 22.7 0.4 50 Tape and Reel 30 max. 687134183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687134183622 (rev1).iges687134183622_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
17 PDF 687140183622 40 0.5 Horizontal 25.7 0.4 50 Tape and Reel 30 max. 687140183622 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip687140183622 (rev1).iges687140183622_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Printed circuit board, FPC, Connectors, FFC/FPC Board Connector, ZIF, Zero insertion force, screen, With locking system, SMT, Top Contact, Bottom Contact, Dual Contact, Single row, Tin Plating, 20 mating cycles, Match with FFC 0.3mm thick, horizontal