1.00 mm SMT LIF Horizontal Top Contact

NEW

  • Picture

KIND PROPERTIES

Pitch 1 mm

MATERIAL PROPERTIES

Insulator Material LCP
Contact Material Phosphor Bronze
Contact Plating 2.032µm Tin over 1.27µm Nickel
Contact Type Stamped
Solder Tabs Brass

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR
(A)
Working Voltage
(V (AC))
Packaging Contact Resistance
(mΩ)
Tol. R Samples
1 PDF 686104188622 4 1 Horizontal 7.8 1 125 Tape and Reel 30 max.
2 PDF 686106188622 6 1 Horizontal 9.8 1 125 Tape and Reel 30 max.
3 PDF 686108188622 8 1 Horizontal 11.8 1 125 Tape and Reel 30 max.
4 PDF 686109188622 9 1 Horizontal 12.8 1 125 Tape and Reel 30 max.
5 PDF 686110188622 10 1 Horizontal 13.8 1 125 Tape and Reel 30 max.
6 PDF 686112188622 12 1 Horizontal 15.8 1 125 Tape and Reel 30 max.
7 PDF 686114188622 14 1 Horizontal 17.8 1 125 Tape and Reel 30 max.
8 PDF 686116188622 16 1 Horizontal 19.8 1 125 Tape and Reel 30 max.
9 PDF 686118188622 18 1 Horizontal 21.8 1 125 Tape and Reel 30 max.
10 PDF 686120188622 20 1 Horizontal 23.8 1 125 Tape and Reel 30 max.
11 PDF 686122188622 22 1 Horizontal 25.8 1 125 Tape and Reel 30 max.
12 PDF 686124188622 24 1 Horizontal 27.8 1 125 Tape and Reel 30 max.
13 PDF 686126188622 26 1 Horizontal 29.8 1 125 Tape and Reel 30 max.
14 PDF 686128188622 28 1 Horizontal 31.8 1 125 Tape and Reel 30 max.
15 PDF 686130188622 30 1 Horizontal 33.8 1 125 Tape and Reel 30 max.

Tutorials

Learn more