1.00 mm SMT LIF Vertical Type A

NEW

  • Picture

KIND PROPERTIES

Pitch 1 mm

MATERIAL PROPERTIES

Insulator Material LCP
Contact Material Phosphor Bronze
Contact Plating 2.032µm Tin over 1.27µm Nickel
Contact Type Stamped

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR
(A)
Working Voltage
(V (AC))
Packaging Contact Resistance
(mΩ)
Tol. R Samples
1 PDF 686104188822 4 1 Vertical 7 1 125 Tape and Reel & Mylar 30 max.
2 PDF 686106188822 6 1 Vertical 9 1 125 Tape and Reel & Mylar 30 max.
3 PDF 686108188822 8 1 Vertical 11 1 125 Tape and Reel & Mylar 30 max.
4 PDF 686109188822 9 1 Vertical 12 1 125 Tape and Reel & Mylar 30 max.
5 PDF 686110188822 10 1 Vertical 13 1 125 Tape and Reel & Mylar 30 max.
6 PDF 686112188822 12 1 Vertical 15 1 125 Tape and Reel & Mylar 30 max.
7 PDF 686114188822 14 1 Vertical 17 1 125 Tape and Reel & Mylar 30 max.
8 PDF 686116188822 16 1 Vertical 19 1 125 Tape and Reel & Mylar 30 max.
9 PDF 686118188822 18 1 Vertical 21 1 125 Tape and Reel & Mylar 30 max.
10 PDF 686120188822 20 1 Vertical 23 1 125 Tape and Reel & Mylar 30 max.
11 PDF 686122188822 22 1 Vertical 25 1 125 Tape and Reel & Mylar 30 max.
12 PDF 686124188822 24 1 Vertical 27 1 125 Tape and Reel & Mylar 30 max.
13 PDF 686126188822 26 1 Vertical 29 1 125 Tape and Reel & Mylar 30 max.
14 PDF 686128188822 28 1 Vertical 31 1 125 Tape and Reel & Mylar 30 max.
15 PDF 686130188822 30 1 Vertical 33 1 125 Tape and Reel & Mylar 30 max.

Tutorials

Learn more