WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile

  • Picture

KIND PROPERTIES

Pitch 1 mm

MATERIAL PROPERTIES

Insulator Material LCP
Contact Material Phosphor Bronze
Contact Plating 120 (µ") Tin over 30 (µ") Nickel
Contact Type Stamped
Solder Tabs Brass

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR
(A)
Working Voltage
(V (AC))
Packaging Contact Resistance
(mΩ)
Tol. R Files Design Kit Samples
1 PDF 686104183522 4 1 Horizontal 10.2 0.8 50 Tape and Reel 30 max. 686104183522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686104183522 (rev1).iges686104183522 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
2 PDF 686106183522 6 1 Horizontal 12.2 0.8 50 Tape and Reel 30 max. 686106183522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686106183522 (rev1).iges686106183522 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
3 PDF 686108183522 8 1 Horizontal 14.2 0.8 50 Tape and Reel 30 max. 686108183522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686108183522 (rev1).iges686108183522 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
4 PDF 686110183522 10 1 Horizontal 16.2 0.8 50 Tape and Reel 30 max. 686110183522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686110183522 (rev1).iges686110183522 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
5 PDF 686114183522 14 1 Horizontal 20.2 0.8 50 Tape and Reel 30 max. 686114183522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686114183522 (rev1).iges686114183522 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
6 PDF 686115183522 15 1 Horizontal 21.2 0.8 50 Tape and Reel 30 max. 686115183522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686115183522 (rev1).iges686115183522 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
7 PDF 686116183522 16 1 Horizontal 22.2 0.8 50 Tape and Reel 30 max. 686116183522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686116183522 (rev1).iges686116183522 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
8 PDF 686118183522 18 1 Horizontal 24.2 0.8 50 Tape and Reel 30 max. 686118183522 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686118183522 (rev1).iges686118183522 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Printed circuit board, FPC, Connectors, FFC/FPC Board Connector, ZIF, Zero insertion force, screen, With locking system, SMT, Top Contact, Bottom Contact, Dual Contact, Single row, Tin Plating, 20 mating cycles, Match with FFC 0.3mm thick, horizontal